IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IRS2982S | Demoboard IRXPSU1

Multi-output power factor flyback converter design using IRS2982S

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 130 V / 0.8 A
IC revision1.3

Description

The IRS2982S is a versatile SMPS controller IC primarily intended for LED drivers in the 5 to 100 W power range suitable for buck, buck-boost and flyback converters operating in Critical Conduction Mode (CrCM) and Discontinuous Conduction Mode (DCM) at light loads. Flyback converters will be covered in this application note focusing on an isolated voltage-regulated design with Power Factor Correction (PFC).All of the control and protection required for the converter is integrated in the IRS2982S as well as a HV start-up cell to enable rapid illumination at switch-on over a wide line input voltage range. The IRS2982S is also able to provide PFC in a single-stage flyback converter able to meet class C (lighting) line current harmonic limits of the EN 61000-3-2 standard.A 36 W multiple-output isolated constant voltage-regulated PFC flyback evaluation board based on the IRS2982S controller is described in detail in this application note and detailed test results are presented.

Features

  • High voltage fast startup
  • Voltage mode control
  • Critical-conduction / transition mode operation
  • High power factor
  • Constant voltage / current regulation
  • Minimum off time (DCM at light load)
  • Burst mode operation at very light load
  • Cycle by cycle over-current protection
  • Open load over voltage protection
  • Micro-power startup (50µA)
  • Low quiescent current
  • Latch immunity and ESD protection
  • Noise immunity

Typical applications

  • Lighting LED

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 47 µH, 0.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.6 A
Saturation Current0.7 A
DC Resistance620 mΩ
Self Resonant Frequency11 MHz
–
–
–
–
–
–
–
–
Length4 mm
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance100 µF
Rated Voltage10 V (DC)
Endurance 2000
Ripple Current240 mA
Impedance530 mΩ
Leakage Current10 µA
Dissipation Factor19 %
Diameter6.3 mm
Length5.5 mm
Packaging15" Tape & Reel 
–Check availability