IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IRS2005S | Demoboard EVAL-PS-IRS200x-OM30118SB

IRS2005S/IRS2007S/IRS2008S drive board for stepper motor

Overview

TopologyOther Topology
Input voltage24-72 V
Output 13 A
IC revision1.0

Description

The power stage of the evaluation board EVAL-PS-IRS200x-OM30118SB consists of four phases with individual leg shunt, which is a popular topology for stepper motor driving. The input voltage 24~72 VDC is available for most of the stepper motors on the market. The MOSFETs are selected with IPP180N10N3 G (100 V/18 mΩ), and driven by the 200 V series PNJ gate drivers IRS2005S/IRS2007S/IRS2008S accordingly. Each phase leg current is sensed by the leg shunt, and exported to the control interface in differential mode. The board can run a stepper motor by connecting to an external controller. The board is originally soldered with the IRS2005S (positive logic inputs), and can be replaced by two other parts with the same footprint for different logic inputs (refer to Table 5). The board is available via regular Infineon distribution partners as well as on Infineon's website. The features of this board are described in Chapter 3 of this document. The remaining sections provide information to enable customers to copy, modify and qualify the design for production according to their own specific requirements. Environmental conditions were considered in the design of the EVAL-PS-IRS200x-OM30118SB. However, the board has not been qualified in terms of safety requirements, manufacturing and operation over the entire operating temperature range or lifetime. The boards provided by Infineon are subject to functional testing only.

Features

  • Four-phase inverter with individual leg shunt, specifically for stepper motor driving
  • Double-sized PCB supplies with a low-cost solution
  • DC voltage input with fused protection in case of short circuit
  • 200 V series PNJ gate driver IRS2005S/IRS2007S/IRS2008S with -8 V negative VS capability for better ruggedness and different input PWM logics
  • 100 V-rated OptiMOSTM3 MOSFET IPP180N10N3 G with very low on-resistance (18 mΩ) for a better thermal performance
  • The board can run a stepper motor by connecting to an external control board
  • Externally imported auxiliary power supply via LED indication
  • Natural ventilation with installed heatsink

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (DC))
VR 2(V (DC))
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Mount
G(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
Length15.24 mm
–
–
PackagingBox 
MountTHT 
–
Rated Current20 A
Working Voltage450 V (AC)
Operating Temperature -30 °C up to +110 °C
–Check availability
SPECWR-PHD Pin Header - Dual, 20, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins20 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length25.4 mm
–
–
PackagingBag 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWL-TMRW THT Mono-color Round Waterclear, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]530 nm
Emitting ColorGreen 
Peak Wavelength [typ.]525 nm
Luminous Intensity [typ.]15000 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]30 °
–
–
–
–
–
–
–
Length3 mm
Width3 mm
Height5.3 mm
PackagingBulk 
MountTHT 
–
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWCAP-FTBE Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance2.2 µF
Rated Voltage100 V (DC)
Rated Voltage 280 V (DC)
Rate of Voltage Rise9 V/µs
Dissipation Factor1 %
Insulation Resistance1.36 GΩ
Pitch15 mm
Length18 mm
Width8.5 mm
Height15 mm
PackagingCarton 
–
Pin length4 mm
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability