IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IRS2982S | Demoboard DEMO_100W_24VDC_FB

100 W single-stage CrCM PFC Flyback converter using the IRS2982S and IR1161L

Overview

TopologyPower Factor Correction
Input voltage90-265 V
Switching frequency60 kHz
Output 124 V / 4.2 A
IC revision2.0

Description

The IRS2982S is a versatile SMPS controller IC primarily intended for power supply and LED drivers in the 5 to 100 W power range suitable for buck, buck-boost and Flyback converters operating in Critical Conduction Mode (CrCM) and Discontinuous Conduction Mode (DCM) at light loads. Flyback converters will be covered in this application note, focusing on an isolated voltage-regulated design with Power Factor Correction (PFC). All of the control and protection required for the converter is integrated in the IRS2982S as well as a HV start-up cell to enable rapid start-up at switch-on over a wide line input voltage range. The IRS2982S is also able to provide PFC in a single-stage Flyback converter able to meet class D line current harmonic limits of the EN 61000-3-2 standard.

Features

  • Output Over-Voltage Protection (OVP) at VOUT less than or equal to 25 V
  • Over-Current Protection (OCP) at 5.5 A
  • Short-Circuit Protection (SCP)
  • Brown-out protection, shut-down at 60 to 65 VRMS, start-up at 85 to 90 VRMS AC input voltages

Typical applications

  • Power supply and LED drivers

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
DF(%)
Ceramic Type
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
–
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width8 mm
Height14 mm
PackagingBulk 
Capacitance±10% 
SizePitch 10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise280 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch12.5 mm
Length15 mm
Width10 mm
Height16 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, 47 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance47 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch2 mm
Length11 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor12 %
–
–
Endurance 5000
Ripple Current280 mA
Leakage Current16.45 µA
Diameter5 mm
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, 1200 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1200 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch7.5 mm
Length21 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor12 %
–
–
Endurance 10000
Ripple Current2800 mA
Leakage Current420 µA
Diameter16 mm
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, 180 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance180 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor14 %
–
–
Endurance 7000
Ripple Current552 mA
Leakage Current45 µA
Diameter8 mm
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 1 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1 nF
Rated Voltage25 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length2 mm
Width1.25 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.5 mm
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 nF
Rated Voltage25 V (AC)
–
–
–
Insulation Resistance5 GΩ
–
Length3.2 mm
Width1.6 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
–
–
–
–
–Check availability
750317969
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability