Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14581-14610 von 14698 Referenzdesigns
Werte filtern
Valens Semiconductor VS6320 | Demoboard BVS63-USB3V-DS-PD, Rev. A1
HDBaseT
Valens Semiconductor VS6320 | Demoboard BVS6-EVK1-A0-6320-HOST, Rev. B0
HDBaseT
VisIC V08TC65S2A | Demoboard VDP-HBSV8-10, Rev. 01
Gegentaktwandler (Halbbrücken)
|
V
in
400 V
Wise Integration WI62175 | Demoboard 65-W USB-C PD ACF
Sperrwandler
|
V
in
90-264 V
|
Ausgang
20 V / 3.25 A
Wise Integration WIW1001 | Demoboard 300W Totem Pole PFC (CrCM) WiW 1.1, Rev. 4
Leistungsfaktor-Korrektur
|
V
in
90-264 V
|
Ausgang
400 V
Wise Integration WIW1001 | Demoboard 300W Totem Pole PFC (CrCM) - LLC WiW 1.0, Rev. B.5
LLC Resonanzwandler
|
V
in
90-264 V
|
Ausgang
20 V
Wolfspeed C2M1000170J | Demoboard CRD-15DD17P
Sperrwandler
|
V
in
480-530 V
|
Ausgang
12 V / 1.3 A
Wolfspeed C3M0025065K | Demoboard PRD- 08907
Inverswandler
|
V
in
800-60 V
|
Ausgang
440 V / 36 A
Wolfspeed C3M0025065K | Demoboard CRD-25BDA6512N-K, Rev. 1
Inverswandler
|
V
in
800 V
|
fsw
47-60 kHz
|
Ausgang
440 V / 36 A
Wolfspeed C3M0032120K | Demoboard CRD-25BDA6512N-K, Rev. 1
Inverswandler
|
V
in
800 V
|
fsw
47-60 kHz
|
Ausgang
440 V / 36 A
Wolfspeed C3M0060065D | Demoboard CRD-02AD065N
Leistungsfaktor-Korrektur
|
V
in
180-264 V
|
Ausgang
385 V
Wolfspeed C3M0060065J | Demoboard CRD-02AD065N
Leistungsfaktor-Korrektur
|
V
in
180-264 V
|
Ausgang
385 V
Wolfspeed C3M0060065K | Demoboard CRD-02AD065N
Leistungsfaktor-Korrektur
|
V
in
180-264 V
Wolfspeed C3M0065100K | Demoboard CRD-20DD09P-2
LLC Resonanzwandler
|
V
in
650-750 V
|
Ausgang
550 V
Wolfspeed C3M0065100K | Demoboard CRD-06600FF10N, Rev. 2
Sonstige Topologie
Wolfspeed C3M0900170J | Demoboard KIT-CRD-025DD17P-J, Rev. 1
Sperrwandler
|
V
in
60-1000 V
|
Ausgänge
15 V / 1.67 A, 15 V / 1.2 A, 15 V / 1.5 A
Wolfspeed CAB5R0A23GM4T | Demoboard CRDxxxDA23N-GMA V1.0, Rev. 1.0
Inverswandler
|
V
in
2300 V
Wolfspeed CBB011M12GM4T, Rev. 2.0
Sonstige Topologie
|
V
in
800 V
Wolfspeed CCB021M12FM3 | Demoboard CRD25DA12N-FMC, Rev. 2.0
Inverswandler
|
V
in
12 V
|
fsw
100 kHz
|
Ausgang
15 V / 5 A
Wolfspeed CGD12HBXMP | Demoboard ERD300DA12SA-XM3, Rev. 1
Inverswandler
|
V
in
800 V
Wolfspeed CRD07500AA12N-FMC | Demoboard CRD07500AA12N-FMC, Rev. 1
Motor Drive
|
V
in
480 V
Wolfspeed E3M0032120J2/UCC25800 | Demoboard CRD-22DD12N-J2, Rev. 1
Gegentaktwandler (Vollbrücken)
|
V
in
380-900 V
|
Ausgang
800 V / 36 A
Wolfspeed E3M0032120U2/UCC25800/UCC5350 | Demoboard CRD-22DD12N-U2, Rev. 1
Gegentaktwandler (Vollbrücken)
|
V
in
650-900 V
|
Ausgang
800 V / 36 A
Wolfspeed E3M0075120J2 | Demoboard CRD-13DA12N-J2, Rev. 1
Inverswandler
|
V
in
550-850 V
|
Ausgang
420 V / 25 A
Wolfspeed ICE2QR2280Z/MAX13256/C3M0045065L | Demoboard CRD-03600AD065E-L
Leistungsfaktor-Korrektur
|
V
in
180-265 V
|
Ausgang
420 V
Wolfspeed UCC21710QDWQ1/UCC25800-Q1 | Demoboard CRD-13DA12N-U2, Rev. 1
Motor Drive
|
V
in
550-850 V
|
Ausgang
420 V / 31 A
Wolfspeed UCC25800/UCC5350/E3M0032120J2 | Demoboard CRD-22DD12N-J2, Rev. 1
Sonstige Topologie
|
V
in
380-900 V
|
fsw
135-250 kHz
|
Ausgang
800 V / 36 A
Wolfspeed UCC2844D | Demoboard CRD-060DD17P-2
Sperrwandler
|
V
in
300-1000 V
|
Ausgänge
12 V / 0.1 A, 12 V / 4 A
Wolfspeed UCC28C56/UCC25800/C3M0075120K | Demoboard CRD-11DA12N-K, Rev. 1
Motor Drive
|
V
in
550-850 V
|
Ausgang
420 V / 25 A
Wolfspeed UCC28C56/UCC25800/C3M0075120K | Demoboard CRD-20DA12N-K, Rev. 1
Motor Drive
|
V
in
550-850 V
|
fsw
16-32 kHz
|
Ausgang
420 V / 50 A
zurück
1
...
485
486
487
488
489
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung