IC-Hersteller

Immer einen Schritt voraus

IC-Referenzdesignsuche

Finden Sie mit der Referenzdesignsuche die vom IC-Hersteller empfohlenen Würth Elektronik Bauteile für eine schnelle und verlässliche Entwicklung Ihres Produktes!

Texas Instruments | Demoboard PMP21318

Class 8 PoE PD Active Clamp Forward Converter

This reference design features a Type-4, Class 8, 71-W active clamp forward converter for powered devices (PD) through Power over Ethernet (PoE). The TPS2373-4 PD controller provides detection and classification and also powers up the UCC2897A pulse-width modulation (PWM) controller through its advanced start-up feature.

Renesas PTX105R | Demoboard WS031-NFCSHLD-REFZ

NFC Reader Arduino Shield Reference Design

The PTX105R Arduino Shield adds Near Field Communication (NFC) reader, writer, and card emulation capabilities to the Arduino platform, streamlining prototyping and development for IoT applications requiring secure, contactless communication.

ROHM Semiconductor | REF67004

BCMPFC + QR Flyback Combination AC-DC Converter

LogiCoA003-EVK-001 can supply 24V DC voltage with maximum 264V AC voltage input. LogiCoA™ is a power solution that implements analog-digital hybrid control for a switching power supply.

NXP S32K312 | Demoboard S32K312MINI-EVB

Evaluation Platform for Industrial and Automotive General Purpose

Based on the 32-bit Arm®Cortex®-M7 S32K3 MCU in a 172 HDQFP package, the S32K312MINI-EVB offers a single core mode, HSE security engine, OTA support, advanced connectivity and low power. The S32K312MINI-EVB offers a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.

Microchip | Demoboard BB22H52A

Building Block Solutions – Switchers

This board is a modular demonstration platform designed to evaluate the features of Microchip monolithic DC-DC switching regulators. It includes seven independent sub-modules, each featuring a different DC-DC converter, allowing users to easily test, compare, and integrate these solutions into their own designs.

Onsemi NCP1945 | Demoboard NCP1945 USB-PD EVB

100W USB-PD Solution

This 100W constant voltage power supply is intended for high-performance offline USB-PD and USB Type-C® power converters. It uses the NCP1945, a combination IC which integrates PFC and quasi-resonant flyback functionality, and the NCP4306, a secondary side synchronous rectification driver. This compact design can achieve > 92% efficiency and sub-25 mW standby power.

IC-Referenzdesignsuche von Würth Elektronik

Schnell, effizient, einfach zu bedienen

Die IC-Referenzdesign-Suche von Würth Elektronik macht die Realisierung Ihres Projekts einfach und bietet viele Vorteile. Mit dieser Anwendung erhalten Sie kostenlosen Zugriff auf eine umfangreiche Bibliothek der bekanntesten Halbleiter-Referenzdesigns mit Bauelementen von Würth Elektronik.

Sie finden auf der Plattform mehr als 10.000 IC-Referenzdesigns mit über 25.000 WE-Komponenten, darunter von zahlreichen Halbleiterherstellern wie z.B. Analog Devices, Infineon Technologies, Maxim Integrated, Microchip Technology, onsemi, STMicroelectronics, Texas Instruments und viele mehr.

Einfach zu verwenden: Es stehen verschiedene Filter zur Verfügung, um das zu finden, was Sie suchen. Filtern Sie einfach nach IC-Hersteller, IC-Nummern oder Topologie wie Buck, Boost, Sepic etc.. Zusätzlich bieten wir eine detaillierte Parametersuche an, bei der Sie nach Eingangsspannung, Schaltfrequenz, Ausgangsspannung und Ausgangsstrom filtern können.

Finden Sie Ihr Referenzdesign

Es gibt viele Möglichkeiten, das richtige Referenzdesign zu finden, das Sie zu den am besten geeigneten elektronischen und elektromechanischen Komponenten für Ihre Stückliste (BOM) von Würth Elektronik führt. Auf der Detailseite jedes Designs bieten wir Ihnen für fast alle unsere referenzierten Bauteile das entsprechende Produktdatenblatt und eine direkte kostenlose Musterbestellung an. Das Datenblatt des IC-Referenzdesigns und der Link zur Herstellerseite sind ebenfalls enthalten, sowie viele weitere Informationen wie Designbeschreibungen, Eigenschaften und Anwendungen.

Sie möchten mehr?

Bestellen Sie ein einsatzbereites Entwicklungskit und sparen Sie Zeit bei Ihrem Design.

Oder nehmen Sie an unseren Veranstaltungen in Zusammenarbeit mit den IC-Herstellern teil. Klicken Sie hier, um sich jetzt anzumelden.

`