OverviewAll applicationsCategoryHome AppliancesApplicationWashing Machines

Washing Machines

Component selectionDesign tips

Characteristics

Since the invention of the first electronic washing machine in 1914, not only the way of usage but also the technological equipment has changed significantly. Today, the focus is based on energy efficiency, smart home connectivity and a long lifetime. Each device contains numerous electronic circuits, for example to operate various motors, which are used to drive rotation or to operate pumps or fans.

Würth Elektronik develops and manufactures electronic and electromechanical components for a wide range of these applications. Swipe over the plusses, to learn more about electronic products insight washing machine.

Electronic Components for Home Appliances

In this brochure we provide you the full overview of our portfolio, dedicated for home appliances.

Download brochure now!

Top Sellers for Washing Machines

Powerline Common Mode Choke

UL / VDE listed materials

  • L = 1.8 mH
  • Ir = 10 A
  • RDC = 11 m Ω

Surge Protection Disc Varistor

Kinked pins, ammo pack packaging

  • ∅ = 14 mm
  • VRMS = 275 V
  • VDC = 350 V
  • VCLAMP = 420 V
  • IPEAK = 6000 A
  • WMAX = 155 J

Powerline Radial Inductor

Rainforced insulation for high voltage use

  • L = 1000 µH
  • IR = 0.5 A
  • Isat = 0.55 A
  • RDC = 2.08 Ω

Snap Ferrite Nickel-Zinc Material

For EMC suppression of BLDC engines

  • Z @ 25 MHz = 145 Ω
  • Z @ 100 MHz = 246 Ω