Cart

Your cart is empty.
OverviewAll applicationsCategoryPower DistributionTopologiesForward Converter

Forward Converter

Component selectionDesign tips

Characteristics

The forward converter or flux converter represents an isolated variant of the buck converter. Depending on the winding ratio of the transformer, the output voltage can be higher, lower or equal to the input voltage.

The isolated output feedback can be acquired either directly from a winding of the transformer or by using an optocoupler.

The circuit is more complex, but offers higher efficiency than the flyback converter and can be used in a power range of several 100 W.

Simulation in REDEXPERT

In REDEXPERT you can determine the best storage inductors and transformers for a variety of topologies in just a few seconds.

Go to REDEXPERT

Videos

Würth Elektronik Webinar: Magnetics design & selection – intermediate level

Videos

Throwback- Basics of Power Transformers

Videos

Würth Elektronik Webinar: Transformers - what characteristics are important to you?

Videos

Flexible Transformers for DC/DC Applications