| | 100 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5100 mA | ESR15 mΩ | Leakage Current63 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 100 µF, 4 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage4 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current6300 mA | ESR9 mΩ | Leakage Current40 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 150 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5600 mA | ESR12 mΩ | Leakage Current94.5 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 180 µF, 4 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage4 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5600 mA | ESR12 mΩ | Leakage Current72 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 180 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5100 mA | ESR15 mΩ | Leakage Current113.4 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 180 µF, 4 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage4 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current6300 mA | ESR9 mΩ | Leakage Current72 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 180 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current6300 mA | ESR9 mΩ | Leakage Current113.4 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 220 µF, 4 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage4 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5600 mA | ESR12 mΩ | Leakage Current88 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 220 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5100 mA | ESR15 mΩ | Leakage Current138.6 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 220 µF, 4 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage4 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current6300 mA | ESR9 mΩ | Leakage Current88 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 330 µF, 4 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage4 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5100 mA | ESR15 mΩ | Leakage Current132 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 330 µF, 2 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5600 mA | ESR12 mΩ | Leakage Current66 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 330 µF, 2.5 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage2.5 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5100 mA | ESR15 mΩ | Leakage Current82.5 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 330 µF, 2 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current66 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 330 µF, 2.5 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage2.5 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current82.5 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 330 µF, 2 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current10200 mA | ESR3 mΩ | Leakage Current66 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 390 µF, 2 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5100 mA | ESR15 mΩ | Leakage Current78 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 390 µF, 2.5 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage2.5 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5100 mA | ESR15 mΩ | Leakage Current97.5 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 390 µF, 2 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current78 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 390 µF, 2.5 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage2.5 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current97.5 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 470 µF, 2 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5100 mA | ESR15 mΩ | Leakage Current94 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 470 µF, 2.5 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage2.5 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5100 mA | ESR15 mΩ | Leakage Current117.5 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 470 µF, 2 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current94 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 470 µF, 2.5 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage2.5 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current117.5 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 470 µF, 2 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current10200 mA | ESR3 mΩ | Leakage Current94 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 470 µF, 2.5 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage2.5 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current10200 mA | ESR3 mΩ | Leakage Current117.5 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 560 µF, 2 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current5100 mA | ESR15 mΩ | Leakage Current112 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 560 µF, 2 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current112 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |
 | | 560 µF, 2 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current10200 mA | ESR3 mΩ | Leakage Current112 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | | |