| ![](/components/media/o60783v214%20Single_WTB_MPC3_2_TH_6620xx113322_pf2.jpg) | 662002113322 | SPEC
| 3 files | 2 | 3 | Female | Receptacle Housing | Dual | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Dual Row | 662001
| |
| ![](/components/media/o35945v214%20WR-MPC3_66200421022_Single-part.jpg) | 66200221022 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Dual | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | 662001
| |
| ![](/components/media/o35946v214%20WR-MPC3_66200421122_Single-part.jpg) | 66200221122 | SPEC
| 6 files | 2 | 3 | Male | Vertical | Dual | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical - THT - Tin | 662001
| |
| ![](/components/media/o35947v214%2066200421822_Single-part.jpg) | 66200221822 | SPEC
| 3 files | 2 | 3 | Male | Plug Housing | Dual | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Dual Row with Panel Mounting Ears | 662001
| |
| ![](/components/media/o35951v214%20662004230822_Single-part.jpg) | 662002230822 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with THT Retention Clip - SMT – Tin | 662001
| |
| ![](/components/media/o35952v214%20662004231722_Single-part.jpg) | 662002231722 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tray | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT – Tin | 662001
| |
| ![](/components/media/o35953v214%20single-wr-mpc3-662002231822.psd.jpg) | 662002231822 | SPEC
| 6 files | 2 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tray | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tab - SMT - Tin | 662001
| |
| ![](/components/media/o35954v214%20WR-MPC3_662004235922_Single-part.jpg) | 662002235922 | SPEC
| 6 files | 2 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Tin | 662001
| |
| ![](/components/media/o35955v214%20662x04236022_Single-part.jpg) | 662002236022 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | 662001
| |
| ![](/components/media/o35951v214%20662004230822_Single-part.jpg) | 662102230822 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with THT Retention Clip – SMT - Reel – Tin | – | |
| ![](/components/media/o35952v214%20662004231722_Single-part.jpg) | 662102231722 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Reel – Tin | – | |
| ![](/components/media/o35955v214%20662x04236022_Single-part.jpg) | 662102236022 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - SMT - Reel – Tin | – | |
| ![](/components/media/o35953v214%20single-wr-mpc3-662002231822.psd.jpg) | 662302231822 | SPEC
| 6 files | 2 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tab - SMT - Reel – Tin | – | |
| ![](/components/media/o35954v214%20WR-MPC3_662004235922_Single-part.jpg) | 662302235922 | SPEC
| 6 files | 2 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Reel - Tin | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 66200221124 | SPEC
| 6 files | 2 | 3 | Male | Vertical | Dual | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical - THT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 66200221024 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Dual | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Selective Gold | – | |
| ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662002231724 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tray | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662002231824 | SPEC
| 6 files | 2 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tray | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tabs - SMT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662102231724 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662302231824 | SPEC
| 6 files | 2 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
| ![](/components/media/o60783v214%20Single_WTB_MPC3_2_TH_6620xx113322_pf2.jpg) | 662004113322 | SPEC
| 3 files | 4 | 3 | Female | Receptacle Housing | Dual | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Dual Row | 662001
| |
| ![](/components/media/o35945v214%20WR-MPC3_66200421022_Single-part.jpg) | 66200421022 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Dual | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | 662001
| |
| ![](/components/media/o35946v214%20WR-MPC3_66200421122_Single-part.jpg) | 66200421122 | SPEC
| 6 files | 4 | 3 | Male | Vertical | Dual | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical - THT - Tin | 662001
| |
| ![](/components/media/o35947v214%2066200421822_Single-part.jpg) | 66200421822 | SPEC
| 3 files | 4 | 3 | Male | Plug Housing | Dual | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Dual Row with Panel Mounting Ears | 662001
| |
| ![](/components/media/o35951v214%20662004230822_Single-part.jpg) | 662004230822 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with THT Retention Clip - SMT – Tin | 662001
| |
| ![](/components/media/o35952v214%20662004231722_Single-part.jpg) | 662004231722 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tray | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT – Tin | 662001
| |
| ![](/components/media/o35953v214%20single-wr-mpc3-662002231822.psd.jpg) | 662004231822 | SPEC
| 6 files | 4 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tray | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tab - SMT - Tin | 662001
| |
| ![](/components/media/o35954v214%20WR-MPC3_662004235922_Single-part.jpg) | 662004235922 | SPEC
| 6 files | 4 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Tin | 662001
| |
| ![](/components/media/o35955v214%20662x04236022_Single-part.jpg) | 662004236022 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | – | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | 662001
| |
| ![](/components/media/o35951v214%20662004230822_Single-part.jpg) | 662104230822 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with THT Retention Clip – SMT - Reel – Tin | – | |
| ![](/components/media/o35952v214%20662004231722_Single-part.jpg) | 662104231722 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Reel – Tin | – | |
| ![](/components/media/o35955v214%20662x04236022_Single-part.jpg) | 662104236022 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - SMT - Reel – Tin | – | |
| ![](/components/media/o35953v214%20single-wr-mpc3-662002231822.psd.jpg) | 662304231822 | SPEC
| 6 files | 4 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tab - SMT - Reel – Tin | – | |
| ![](/components/media/o35954v214%20WR-MPC3_662004235922_Single-part.jpg) | 662304235922 | SPEC
| 6 files | 4 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Reel - Tin | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 66200421124 | SPEC
| 6 files | 4 | 3 | Male | Vertical | Dual | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical - THT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 66200421024 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Dual | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Selective Gold | – | |
| ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662004231724 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tray | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662004231824 | SPEC
| 6 files | 4 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tray | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tabs - SMT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662104231724 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662304231824 | SPEC
| 6 files | 4 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
| ![](/components/media/o60783v214%20Single_WTB_MPC3_2_TH_6620xx113322_pf2.jpg) | 662006113322 | SPEC
| 3 files | 6 | 3 | Female | Receptacle Housing | Dual | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Dual Row | 612690 662001
| |
| ![](/components/media/o35945v214%20WR-MPC3_66200421022_Single-part.jpg) | 66200621022 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Dual | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | 612690 662001
| |
| ![](/components/media/o35946v214%20WR-MPC3_66200421122_Single-part.jpg) | 66200621122 | SPEC
| 6 files | 6 | 3 | Male | Vertical | Dual | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical - THT - Tin | 612690 662001
| |
| ![](/components/media/o35947v214%2066200421822_Single-part.jpg) | 66200621822 | SPEC
| 3 files | 6 | 3 | Male | Plug Housing | Dual | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Dual Row with Panel Mounting Ears | 612690 662001
| |
| ![](/components/media/o35951v214%20662004230822_Single-part.jpg) | 662006230822 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with THT Retention Clip - SMT – Tin | 662001
| |
| ![](/components/media/o35952v214%20662004231722_Single-part.jpg) | 662006231722 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tray | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT – Tin | 662001
| |
| ![](/components/media/o35953v214%20single-wr-mpc3-662002231822.psd.jpg) | 662006231822 | SPEC
| 6 files | 6 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tray | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tab - SMT - Tin | 662001
| |
| ![](/components/media/o35954v214%20WR-MPC3_662004235922_Single-part.jpg) | 662006235922 | SPEC
| 6 files | 6 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Tin | 612690 662001
| |
| ![](/components/media/o35955v214%20662x04236022_Single-part.jpg) | 662006236022 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | 612690 662001
| |
| ![](/components/media/o35951v214%20662004230822_Single-part.jpg) | 662106230822 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with THT Retention Clip – SMT - Reel – Tin | – | |
| ![](/components/media/o35952v214%20662004231722_Single-part.jpg) | 662106231722 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Reel – Tin | – | |
| ![](/components/media/o35955v214%20662x04236022_Single-part.jpg) | 662106236022 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - SMT - Reel – Tin | – | |
| ![](/components/media/o35953v214%20single-wr-mpc3-662002231822.psd.jpg) | 662306231822 | SPEC
| 6 files | 6 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tab - SMT - Reel – Tin | – | |
| ![](/components/media/o35954v214%20WR-MPC3_662004235922_Single-part.jpg) | 662306235922 | SPEC
| 5 files | 6 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Reel - Tin | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 66200621124 | SPEC
| 6 files | 6 | 3 | Male | Vertical | Dual | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical - THT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 66200621024 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Dual | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Selective Gold | – | |
| ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662006231724 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tray | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662006231824 | SPEC
| 6 files | 6 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tray | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tabs - SMT - Selective Gold | 612690
| |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662106231724 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662306231824 | SPEC
| 6 files | 6 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
| ![](/components/media/o60783v214%20Single_WTB_MPC3_2_TH_6620xx113322_pf2.jpg) | 662008113322 | SPEC
| 3 files | 8 | 3 | Female | Receptacle Housing | Dual | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Dual Row | 662001
| |
| ![](/components/media/o35945v214%20WR-MPC3_66200421022_Single-part.jpg) | 66200821022 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Dual | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | 662001
| |
| ![](/components/media/o35946v214%20WR-MPC3_66200421122_Single-part.jpg) | 66200821122 | SPEC
| 6 files | 8 | 3 | Male | Vertical | Dual | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical - THT - Tin | 662001
| |
| ![](/components/media/o35947v214%2066200421822_Single-part.jpg) | 66200821822 | SPEC
| 3 files | 8 | 3 | Male | Plug Housing | Dual | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Dual Row with Panel Mounting Ears | 662001
| |
| ![](/components/media/o35951v214%20662004230822_Single-part.jpg) | 662008230822 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with THT Retention Clip - SMT – Tin | 662001
| |
| ![](/components/media/o35952v214%20662004231722_Single-part.jpg) | 662008231722 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tray | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT – Tin | 662001
| |
| ![](/components/media/o35953v214%20single-wr-mpc3-662002231822.psd.jpg) | 662008231822 | SPEC
| 6 files | 8 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tray | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tab - SMT - Tin | 662001
| |
| ![](/components/media/o35954v214%20WR-MPC3_662004235922_Single-part.jpg) | 662008235922 | SPEC
| 6 files | 8 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Tin | 662001
| |
| ![](/components/media/o35955v214%20662x04236022_Single-part.jpg) | 662008236022 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | 662001
| |
| ![](/components/media/o35951v214%20662004230822_Single-part.jpg) | 662108230822 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with THT Retention Clip – SMT - Reel – Tin | – | |
| ![](/components/media/o35952v214%20662004231722_Single-part.jpg) | 662108231722 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Reel – Tin | – | |
| ![](/components/media/o35955v214%20662x04236022_Single-part.jpg) | 662108236022 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - SMT - Reel – Tin | – | |
| ![](/components/media/o35953v214%20single-wr-mpc3-662002231822.psd.jpg) | 662308231822 | SPEC
| 6 files | 8 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tab - SMT - Reel – Tin | – | |
| ![](/components/media/o35954v214%20WR-MPC3_662004235922_Single-part.jpg) | 662308235922 | SPEC
| 6 files | 8 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Reel - Tin | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 66200821024 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Dual | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 66200821124 | SPEC
| 6 files | 8 | 3 | Male | Vertical | Dual | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical - THT - Selective Gold | – | |
| ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662008231724 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tray | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662008231824 | SPEC
| 6 files | 8 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tray | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tabs - SMT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662108231724 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662308231824 | SPEC
| 6 files | 8 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
| ![](/components/media/o60783v214%20Single_WTB_MPC3_2_TH_6620xx113322_pf2.jpg) | 662010113322 | SPEC
| 3 files | 10 | 3 | Female | Receptacle Housing | Dual | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Dual Row | 662001
| |
| ![](/components/media/o35945v214%20WR-MPC3_66200421022_Single-part.jpg) | 66201021022 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Dual | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | 662001
| |
| ![](/components/media/o35946v214%20WR-MPC3_66200421122_Single-part.jpg) | 66201021122 | SPEC
| 6 files | 10 | 3 | Male | Vertical | Dual | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical - THT - Tin | 662001
| |
| ![](/components/media/o35947v214%2066200421822_Single-part.jpg) | 66201021822 | SPEC
| 3 files | 10 | 3 | Male | Plug Housing | Dual | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Dual Row with Panel Mounting Ears | 662001
| |
| ![](/components/media/o35951v214%20662004230822_Single-part.jpg) | 662010230822 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with THT Retention Clip - SMT – Tin | 662001
| |
| ![](/components/media/o35952v214%20662004231722_Single-part.jpg) | 662010231722 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tray | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT – Tin | 662001
| |
| ![](/components/media/o35953v214%20single-wr-mpc3-662002231822.psd.jpg) | 662010231822 | SPEC
| 6 files | 10 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tray | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tab - SMT - Tin | 662001
| |
| ![](/components/media/o35954v214%20WR-MPC3_662004235922_Single-part.jpg) | 662010235922 | SPEC
| 6 files | 10 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Tin | 662001
| |
| ![](/components/media/o35955v214%20662x04236022_Single-part.jpg) | 662010236022 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | 662001
| |
| ![](/components/media/o35951v214%20662004230822_Single-part.jpg) | 662110230822 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with THT Retention Clip – SMT - Reel – Tin | – | |
| ![](/components/media/o35952v214%20662004231722_Single-part.jpg) | 662110231722 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Reel – Tin | – | |
| ![](/components/media/o35955v214%20662x04236022_Single-part.jpg) | 662110236022 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - SMT - Reel – Tin | – | |
| ![](/components/media/o35953v214%20single-wr-mpc3-662002231822.psd.jpg) | 662310231822 | SPEC
| 6 files | 10 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tab - SMT - Reel – Tin | – | |
| ![](/components/media/o35954v214%20WR-MPC3_662004235922_Single-part.jpg) | 662310235922 | SPEC
| 6 files | 10 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Reel - Tin | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 66201021124 | SPEC
| 6 files | 10 | 3 | Male | Vertical | Dual | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Dual Row Vertical - THT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 66201021024 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Dual | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Selective Gold | – | |
| ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662010231724 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tray | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662010231824 | SPEC
| 6 files | 10 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tray | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tabs - SMT - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662110231724 | SPEC
| 3 files | 10 | 3 | Male | Right Angled | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
NEW | ![](/components/media/o60780v214%20Single_WR-MPC3_6620xx21122.jpg) | 662310231824 | SPEC
| 6 files | 10 | 3 | Male | Vertical | Dual | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |