Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
EPC
IC manufacturers
(103)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(100)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(259)
Divimath
(8)
Elmos AG
(1)
EPC
(140)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(38)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(980)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(267)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(335)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(117)
Powermat
(1)
Pulsiv
(19)
Qorvo
(96)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(57)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(14)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
Wise Integration
(3)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
EPC
31-60 of 140 reference designs
Filter values
EPC2038 | Demoboard EPC9111, Rev. 3.2
Wireless Power Transfer
|
fsw
6102-7458 kHz
EPC2044 | Demoboard EPC90128, Rev. 2.0
Half-Bridge Converter Nonisolated
EPC2046 | Demoboard EPC9083, Rev. 1.0
Wireless Power Transfer
EPC2046 | Demoboard EPC9079, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
160 V
|
Output
200 V / 6 A
EPC2050 | Demoboard EPC9084, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
280 V
|
Output
4 A
EPC2057 | Demoboard EPC91109, Rev. 1.0
Buck Converter
|
V
in
20-36 V
|
Output
20 V / 14.3 A
EPC2066 | Demoboard EPC90149, Rev. 3.0
Buck-Boost Converter
|
V
in
7.5-12 V
EPC2071 | Demoboard EPC90146, Rev. 3.0
Buck-Boost Converter
EPC2088 | Demoboard EPC90154, Rev. 3.0
Buck-Boost Converter
EPC2102 | Demoboard EPC9038, Rev. 1.0
Half-Bridge Converter Nonisolated
EPC2107 | Demoboard EPC9063, Rev. 1.0
Buck Converter
EPC2107 | Demoboard EPC9063, Rev. 1.0
Other Topology
EPC2107 | Demoboard EPC9127, Rev. 1.0
Boost Converter
EPC2108 | Demoboard EPC9113
Wireless Power Transfer
|
fsw
6102-7458 kHz
EPC2108 | Demoboard EPC9509 amplifier board, Rev. 21.06.2016
Wireless Power Transfer
|
V
in
17-24 V
|
Output
52 V / 1 A
EPC2112 | Demoboard EPC9131, Rev. 1.0
SEPIC Buck-Boost Topology
|
V
in
14-48 V
|
Output
19 V / 1.42 A
EPC2152 | Demoboard EPC90120 , Rev. 4.0
Buck-Boost Converter
|
fsw
750-1000 kHz
EPC2204 | Demoboard EPC9097, Rev. 3.0
Half-Bridge Converter Nonisolated
EPC2302 | Demoboard EPC9186, Rev. 1.1
Motor Drive
|
V
in
14-80 V
EPC2302 | Demoboard EPC9194, Rev. 1.1
Motor Drive
|
V
in
14-60 V
EPC2304 | Demoboard EPC90140, Rev. 1.0
Buck-Boost Converter
EPC2304 | Demoboard EPC9196, Rev. 1.0
Positive to Negative Converter
|
V
in
30-170 V
EPC2304 | Demoboard EPC91107KIT, Rev. 2.0
Power Factor Correction
|
V
in
200-277 V
|
Output
400 V
EPC2305 | Demoboard EPC90143, Rev. 1.0
Buck-Boost Converter
EPC2305 | Demoboard EPC91200, Rev. 1.1
Motor Drive
|
V
in
30-130 V
EPC2306 | Demoboard EPC9113
Wireless Power Transfer
|
fsw
6102-7458 kHz
EPC2306 | Demoboard EPC90145, Rev. 2.0
Buck-Boost Converter
EPC2307 | Demoboard EPC90150, Rev. 1.0
Buck-Boost Converter
EPC2308 | Demoboard EPC90148, Rev. 2.0
Buck-Boost Converter
EPC23102 | Demoboard EPC91120, Rev. 1.3
Motor Drive
|
V
in
12-60 V
previous
1
2
3
4
5
next
Cart
Your cart is empty.
Get samples and quotes