IC manufacturers EPC

IC manufacturers (108)

EPC EPC2088 | Demoboard EPC90154

EPC90154: 100 V, 25 A GaN-based half-bridge development board

Overview

TopologyBuck-Boost Converter
Input voltage7.5-12 V
IC revision3.0

Description

The EPC90154 is a half bridge evaluation board with onboard gate drives, featuring the 100 V rated EPC2088 eGaN® FET. The purpose of this evaluation board is to simplify the evaluation process of the EPC2088 by including all the critical components on a single board that can be easily connected into the majority of existing converter topologies.The EPC90154 evaluation board measures 2” x 2” and contains two EPC2088 eGaN FET in a half bridge configuration and one EPC2038 GaN FET used to augment the bootstrap supply. The EPC90154 features the uPI Semiconductor uP1966E gate driver. The board also contains all critical components and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation. A block diagram of the circuit is given in figure 1.

Features

  • Ultra-high efficiency
  • No reverse recovery
  • Ultra-low QG
  • Small footprint

Typical applications

  • Class-D Audio
  • eMobility
  • DC-DC converters,
  • BLDC motor drives, Sync rectification for AC/DC and DC-DC
  • LED Lighting eMobility

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²)
Length15.24 mm
–
–
–
PackagingBox 
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Length1 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1500 
–Check availability