IC manufacturers EPC

IC manufacturers (108)

EPC EPC2152 | Demoboard EPC90120

60 V Half-Bridge with Gate Drive using EPC2152

Overview

TopologyBuck-Boost Converter
Input voltage11.6-12.6 V
Switching frequency750-1000 kHz
IC revision4.0

Description

The EPC90120 evaluation board is a 60 V maximum device voltage, 11|A maximum output current, half bridge featuring the EPC2152 Integrated ePower™ Stage. The purpose of this evaluation board is to simplify the evaluation process of the EPC2152 by including all the critical components on a single board that can be easily connected into the majority of existing converter topologies. The EPC90120 evaluation board measures 2” x 2” and contains one EPC2152 Integrated ePower™ Stage. The board also contains all critical components and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation. A block diagram of the circuit is given in figure 1.

Features

  • Separate and independent high side and low side control inputs
  • Input signal compatible with 3.3 V CMOS logic or 15 V analog controller
  • 1 ns switching time at output node
  • Robust level shifter operating from negative transient conditions
  • False trigger immunity greater than 100 V/ns at output node
  • Undervoltage lockout for high side and low side power supplies

Typical applications

  • Single-Phase and Three-Phase Motor Drive Inverters
  • Buck and Boost Converters, Half Bridge, Full Bridge, or LLC Isolated Converters
  • Class-D Switching Audio Amplifier

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²)
Length15.24 mm
–
–
–
PackagingBox 
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Length1 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1500 
–Check availability