IC manufacturers EPC

IC manufacturers (108)

EPC EPC2057 | Demoboard EPC91109

180 W High Power Density GaN Buck Converter

Overview

TopologyBuck Converter
Input voltage20-36 V
Output 120 V / 14.3 A
IC revision1.0

Description

The EPC91109 evaluation board features a very compact and efficient 20–36 V to 12/16/20 V, two-phase synchronous buck converter. It uses four EPC2057, a 50 V-rated eGaN® FET, and the LTC7890, an analog two-phase step-down controller. The board can be configured as a two-phase interleaved converter with a single output, or as a dual-output buck converter.As the former, it can deliver up to 14.3 A into a 12 V load from a 36 V supply, equivalent to 180 W of input power, the maximum allowed by the USB-PD 3.1 specification for a 36 V bus. The power stage area, including the inductors, measures 24 x 24 mm; it has a maximum component height of 3 mm; and it does not require a heatsink or forced air for cooling

Features

  • Configurable to operate in either two-phase or single phase, dual-output mode
  • Utilizes a small inductor of just 6.95 x 6.60 mm and 3 mm thickness
  • No heatsink or airflow required
  • ADI’s LTC7890 100 V two-phase synchronous buck controller for GaN FETs

Typical applications

  • Automotive consoles
  • Synchronous buck DC-DC converters, Power systems requiring small size and very thin profile: Computing, industrial, consumer, and telecom power

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø OD(mm)
Ø ID(mm)
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
Packaging Unit10000 
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length1 mm
–
–
–
PackagingTape and Reel 
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
Packaging Unit1500 
–Check availability