IC manufacturers EPC

IC manufacturers (108)

EPC EPC2102 | Demoboard EPC9038

EPC9038 : 60 V Development Board for Enhancement Mode Monolithic Half-Bridge 98% System Efficiency at 18 A

Overview

TopologyHalf-Bridge Converter Nonisolated
Input voltage7-12 V
IC revision1.0

Description

The EPC9038 development board has a 60 V maximum device voltage, 20 A maximum output current, in a half-bridge topology with onboard gate drives, featuring the EPC2102 eGaNIC (Enhancement-mode Gallium Nitride Integrated Circuit).The purpose of this development board is to simplify the evaluation process of the EPC2102 eGaNIC by including all the critical components on a single board that can be easily connected into any existing converter.

Features

  • Higher Switching Frequency – Lower switching losses, lower parasitic inductance, and lower drive power
  • Higher Efficiency – Lower conduction and switching losses, zero reverse recovery losses
  • Smaller Footprint - Higher power density

Typical applications

  • DC-DC Converters

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²)
Length15.24 mm
PackagingBox 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1500 
Check availability