IC manufacturers EPC

IC manufacturers (108)

EPC EPC2304 | Demoboard EPC90140

EPC90140: 200 V, 30 A GaN-based half-bridge development board

Overview

TopologyBuck-Boost Converter
Input voltage10-15 V
IC revision1.0

Description

The EPC90140 is a half bridge evaluation board with onboard gate driver, featuring the 200 V rated EPC2304 eGaN® field effect transistor (FET). The purpose of this evaluation board is to simplify the evaluation process of the EPC2304 by including all the critical components on a single board that can be easily integrated into most existing converter topologies. The EPC90140 evaluation board measures 2” x 2” and contains two EPC2304 eGaN FETs in a half bridge configuration. The EPC90140 features the Onsemi NCP51820AMNTWG gate driver. The board contains all critical components, and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation. A block diagram of the circuit is given in figure 1.

Features

  • Higher efficiency – lower conduction and switching losses
  • Zero reverse recovery (QRR) losses
  • Ultra-small footprint – higher power density

Typical applications

  • Synchronous rectification, AC/DC chargers, SMPS, adaptors, Wireless Power
  • High frequency DC-DC conversion
  • Motor drives

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²)
Length15.24 mm
PackagingBox 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1500 
Check availability