IC manufacturers EPC

IC manufacturers (108)

EPC EPC2307 | Demoboard EPC90150

EPC90150: 200 V, 20 A GaN-based half-bridge development board

Overview

TopologyBuck-Boost Converter
Input voltage10-15 V
IC revision1.0

Description

The EPC90150 is a half bridge evaluation board with onboard gate driver, featuring the 200 V rated EPC2307 eGaN® field effect transistor (FET). The purpose of this evaluation board is to simplify the evaluation process of the EPC2307 by including all the critical components on a single board that can be easily integrated into most existing converter topologies. The EPC90150 evaluation board measures 2” x 2” and contains two EPC2307 eGaN FETs in a half bridge configuration. The EPC90150 features the Onsemi NCP51820AMNTWG gate driver. The board contains all critical components, and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation. A block diagram of the circuit is given in figure 1.For more information on EPC2307 please refer to the datasheet available from EPC at www.epc-co.com. The datasheet should be read in conjunction with this quick start guide.

Features

  • Higher efficiency – Lower conduction and switching losses, zero reverse recovery losses
  • Ultra small footprint – Higher power density
  • Moisture rating MSL1

Typical applications

  • Class-D audio
  • AC/DC chargers, SMPS, adaptors, High frequency DC-DC conversion
  • Motor drives, BLDC motor drive, eMobility motor drive

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²)
Length15.24 mm
–
–
–
PackagingBox 
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Length1 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1500 
–Check availability