IC manufacturers EPC

IC manufacturers (108)

EPC EPC2044 | Demoboard EPC90128

100 V, 14 A Half-Bridge Development Board Featuring EPC2044

Overview

TopologyHalf-Bridge Converter Nonisolated
Input voltage7.5-12 V
IC revision2.0

Description

The EPC90128 is a half-bridge development board with onboard gate drive, features the 100 V rated EPC2044 eGaN®FET. The purpose of this development board is to simplify the evaluation process of the EPC2044 by including all the critical components on a single board that can be easily connected into most existing converter topologies.The EPC90128 development board is 2” x 2” and contains two EPC2044 GaN FETs in a half bridge configuration. The EPC90128 features the uPI Semiconductor uP1966E gate driver. The board contains all critical components, and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation.

Features

  • Ultra-high efficiency
  • No reverse recovery (QRR)
  • Ultra-low QG, QGD, QOSS
  • Ultra-small footprint

Typical applications

  • eMobility
  • Solar inverters
  • 48 V DC-DC Converters
  • BLDC Motor Drives

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²)
Length15.24 mm
–
–
–
PackagingBox 
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Length1 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1500 
–Check availability