IC manufacturers EPC

IC manufacturers (108)

EPC EPC2305 | Demoboard EPC91200

Overview

TopologyMotor Drive
Input voltage30-130 V
IC revision1.1

Description

The EPC91200 demonstration board is a 3-phase BLDC motor drive inverter board featuring the EPC2305 eGaN FET 3 mΩ maximum RDS(on) 150 V maximum device voltage intended for 96 V batteries. The EPC91200 can deliver up to 60 Apk (40 ARMS) maximum output current. The board supports PWM switching frequencies up to 150 kHz in motor drive applications.The EPC91200 contains all the necessary critical functions circuits to support a complete motor drive inverter including gate drivers, regulated auxiliary power rails for housekeeping supplies, voltage, and temperature sense, accurate current sense, and protection functions.The EPC91200 mates with an assortment of compatible controllers, supported by various manufacturers leveraging existing resources for quick development purposes, that can quickly be configured as a motor drive inverter.The EPC91200 also ships with one (1) EPC9147E controller board

Features

3-phase inverter based on EPC2305 GaN FET with wide input DC voltage ranging from 30 V to 130 VDimensions: L x W = 130 mm x 100 mm (including connector)Low distortion switching that keeps motor audio emission low and reduces torque rippledv/dt optimized for motor drives less than 10 V/nsCurrent sense, voltage sense, temperature monitoring circuitProtection features including: over-current and input supply under voltage lockoutShaft encoder/Hall sensors interface connector for motor drive application with two voltage levels selection option

Typical applications

  • BLDC Motor drives (96V Battery apps, power tools, forklifts)

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
L(mm)
Ø ID(mm)
Qty.
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 680 µH, 0.46 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance680 µH
Saturation Current0.46 A
DC Resistance2300 mΩ
Self Resonant Frequency2.3 MHz
Size7345 
VersionPerformance 
Length7.3 mm
–
Packaging Unit1000 
Height4.5 mm
–
Rated Current0.36 A
–
–
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Length1 mm
Inner Diameter2.8 mm
Packaging Unit1500 
–
Outer Diameter4.35 mm
–
Inner ThreadM2 
–
PackagingTape and Reel 
–Check availability
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Packaging Unit600 
Height5 mm
Outer Diameter9 mm
Rated Current70 A
Inner ThreadM5 
Thread Length6 mm
PackagingTape and Reel 
–Check availability