Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(103)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(193)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(243)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(13)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(20)
MindCet
(2)
Monolithic Power Systems
(958)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(35)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(324)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(114)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(45)
Silanna Semiconductor
(9)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(110)
Silicontent Technology
(59)
Silvertel
(60)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(19)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10321-10350 of 13641 reference designs
Filter values
Texas Instruments ADS9813 | Demoboard ADS9813EVM, Rev. B
ADC
Texas Instruments ADS9817 | Demoboard ADS9817EVM, Rev. B
ADC
Texas Instruments AFE031 | Demoboard BOOSTXL-AFE031-DF1
Other Topology
|
V
in
10 V
|
Output
3.3 V
Texas Instruments AFE031, Rev. D
Other Topology
Texas Instruments AFE11612 | Demoboard AFE11612EVM
ADC
|
V
in
1.8-5.5 V
Texas Instruments AFE3010 | Demoboard AFE3010-EVM
Other Topology
|
V
in
120 V
Texas Instruments AFE4403YZPR | Demoboard TIDA-01614, Rev. E1
Other Topology
Texas Instruments AFE4500 | Demoboard AFE4500EVM
Other Topology
Texas Instruments AFE4900 | Demoboard TIDA-01580, Rev. E1
Other Topology
Texas Instruments AFE532A3W | Demoboard AFE532A3WEVM
ADC
Texas Instruments AFE539A4 | Demoboard AFE539A4EVM
DAC
Texas Instruments AFE77XX, Rev. B
Other Topology
Texas Instruments AFE7920 | Demoboard AFE7920EVM, Rev. A
RF signals / communications
Texas Instruments AFE7950 | Demoboard AFE7950EVM, Rev. A
RF signals / communications
Texas Instruments AFE8092 | Demoboard AFE8092EVM, Rev. 2
Other Topology
Texas Instruments AFE881H1 | Demoboard AFE881H1EVM, Rev. A
DAC
|
V
in
3.5-5 V
Texas Instruments AM2434, Rev. E3
Other Topology
Texas Instruments AM263 | Demoboard LP-AM263, Rev. 001
Other Topology
Texas Instruments AM263 | Demoboard TMDSCNCD263, Rev. E2
Other Topology
Texas Instruments AM4376 | Demoboard TIDEP0057, Rev. E1
Other Topology
Texas Instruments AM62x | Demoboard SK-AM62
Other Topology
Texas Instruments AM64 | Demoboard SK-AM64
Other Topology
Texas Instruments AM6442 | Demoboard AM64B starter kit, Rev. A
Other Topology
Texas Instruments AM6442 | Demoboard TMDS64GPEVM, Rev. E2
Other Topology
Texas Instruments AM6526 | Demoboard TMDX654IDKEVM, Rev. E3
Other Topology
Texas Instruments AM6527 | Demoboard TMDX654IDKEVM, Rev. E3
Other Topology
Texas Instruments AM6528 | Demoboard TMDX654IDKEVM, Rev. E3
Other Topology
Texas Instruments AM6546 | Demoboard TMDX654IDKEVM, Rev. E3
Other Topology
Texas Instruments AM6548 | Demoboard TMDX654IDKEVM, Rev. E3
Other Topology
Texas Instruments AM6548BACDXFAF | Demoboard TMDX654IDKEVM, Rev. E4
Other Topology
previous
1
...
343
344
345
346
347
...
455
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes