IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AM263 | Demoboard LP-AM263

AM263x Arm®-based MCU general-purpose LaunchPad

Overview

TopologyOther Topology
IC revision001

Description

LP-AM263 is a cost-optimized development board for Sitara™ high-performance microcontrollers (MCUs) from the AM263x series. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application.LP-AM263 is equipped with a Sitara AM2634 processor, along with additional components, allowing the user to make use of various device interfaces, including industrial Ethernet (IE), standard Ethernet, fast serial interface (FSI) and others to easily create prototypes. AM2634 supports a variety of IE protocols, such as EtherCAT, EtherNet/IP and PROFINET®.This extended LaunchPad™ XL development kit offers additional I/O pins for development and supports connection of up to two BoosterPack™ plug-in modules. LP-AM263 also features an intuitive out-of-box user's guide to quickly start design evaluation.

Typical applications

  • initial evaluation and prototyping

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
Pins
Color
Gender
Packaging
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
–
Length1.6 mm
–
Height0.7 mm
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
–
Length1.6 mm
–
Height0.7 mm
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance2.2 µH
Rated Current4.7 A
Saturation Current6.2 A
DC Resistance35 mΩ
Self Resonant Frequency34 MHz
Performance Rated Current6.2 A
Saturation Current @ 30%7.9 A
DC Resistance29 mΩ
Operating Voltage80 V
MountSMT 
Pins2 
–
–
–
–
Length4 mm
–
Height2 mm
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins4 
–
–
PackagingTape and Reel 
Poles4 
Length6.25 mm
Vaporphase processYes 
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
–Check availability
SPECWS-TASU SMT Tact Switch 4.7x3.5 mm side push, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
Vaporphase processnot specified 
Height1.65 mm
Operation Force160 g
Electrical Life200000 Cycles
Actuator ColorWhite 
WashableNo 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
Pins1 
ColorBlack 
GenderJumper 
PackagingBag 
–
Length2.44 mm
–
–
–
–
–
–
–Check availability
SPECWE-LQSH SMT High Saturation Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance10 µH
Rated Current0.58 A
Saturation Current0.95 A
DC Resistance816 mΩ
Self Resonant Frequency22 MHz
–
–
DC Resistance680 mΩ
–
MountSMT 
–
–
–
–
–
Length2 mm
–
Height1 mm
–
–
–
–
–Check availability