IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AM6548BACDXFAF | Demoboard TMDX654IDKEVM

Overview

TopologyOther Topology
IC revisionE4

Description

The AM65x industrial development kit (IDK) is a development platform for evaluating the industrial communication and control capabilities of Sitara™ AM65x processors for applications in factory automation, drives, robotics, grid infrastructure, and more. AM65x processors include three PRU-ICSS (Programmable Real-time Unit for Industrial Communications) sub-systems which can be used for gigabit industrial Ethernet protocols such as Profinet, EtherCAT, Ethernet/IP, and others.FeaturesUp to 6 industrial gigabit Ethernet ports and 1 standard gigabit Ethernet port that can be used concurrently4GB DDR4 with ECCProfibus connection and industrial I/O headerOn-board 16GB eMMCOn-board 512Mb OSPI flash2-lane PCIe Gen3.1, USB 2.0 and CSI-2 interfaces

Typical applications

  • factory automation, drives, robotics, grid infrastructure, and more.

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SW(mm)
Ti
To
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 150 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PSLP Aluminum Polymer Capacitors, 270 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance270 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size6.3 x 7.7 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor8 %
–
–
Length7.7 mm
Width6.6 mm
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
–
MountV-Chip SMT 
–
–
–
Endurance 2000
Ripple Current2690 mA
ESR20 mΩ
Leakage Current300 µA
Diameter6.3 mm
–Check availability
SPECWA-SSTIE Steel Spacer Stud, metric, internal/external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length5 mm
–
–
–
PackagingCarton 
–
–
–
–
–
–
–
SW5 mm
Inner ThreadM2.5 
Outer ThreadM2.5 
–
–
–
–
–
–Check availability
SPECWA-SSTIE Steel Spacer Stud, metric, internal/external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length30 mm
–
–
–
PackagingCarton 
–
–
–
–
–
–
–
SW5 mm
Inner ThreadM2.5 
Outer ThreadM2.5 
–
–
–
–
–
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size6060 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6.65 mm
Width6.45 mm
Height6.1 mm
–
–
Inductance6.8 µH
Performance Rated Current8.1 A
Saturation Current @ 30%11.3 A
DC Resistance17.6 mΩ
DC Resistance19.36 mΩ
Self Resonant Frequency22 MHz
MountSMT 
–
–
–
–
–
–
–
–
–Check availability