IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AFE881H1 | Demoboard AFE881H1EVM

AFE881H1 evaluation module for 16-bit low-power AFE with DAC, ADC, and HART® modem

Overview

TopologyDAC
Input voltage3.5-5 V
IC revisionA

Description

The AFE881H1 evaluation module (EVM) is a platform for evaluating the AFE881H1, which is a highly-integrated, high-accuracy, extremely low-power, 16-bit digital-to-analog converter (DAC) with voltage outputs designed for HART®-enabled sensor transmitter applications.AFE881H1 also features cyclic redundancy check (CRC) fault detection and a 12-bit 1-kSPS analog-to-digital converter (ADC) for advanced diagnostics.The USB2ANY interface tool (sold separately) incorporates the GUI with the AFE88H1EVM and is required for use.

Features

  • Functional Safety Available
  • Documentation Available for Functional Safety System Design: AFE881H1, AFE781H1
  • Low Quiescent Current: 180µA (Typical)
  • HART® Compliant Physical Layer Modem
  • 16- or 14-Bit Monotonic High-Performance DAC
  • 1.8V Supply: 0.15V to 1.25V, 0.2V to 1.0V
  • 5V Supply: 0.3V to 2.5V, 0.4V to 2.0V
  • 4-LSB INL at 16 Bits
  • 0.07% FSR TUE from 40°C to +125°C (Maximum)
  • 12-Bit 3.84kSPS ADC for Advanced Diagnostics
  • Integrated 1.25V Reference with 10ppm/°C Drift (Maximum)
  • Internal 1.2288-MHz oscillator with clock output
  • Digital interfaces
  • Serial peripheral interface (SPI): shared bus for DAC and HART
  • Universal asynchronous receiver/transmitter (UART): shared bus for DAC and HART
  • Two: SPI for DAC and UART for HART
  • Fault detection: CRC bit error checking, windowed watchdog timer, diagnostic ADC
  • Digital DAC slew rate control
  • Wide operating temperature range: –55°C to +125°C

Typical applications

  • Process control and industrial automation
  • 2-wire, 4-mA to 20-mA loop-powered transmitters, Smart transmitters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 680 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance680 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability