IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AM263 | Demoboard TMDSCNCD263

Overview

TopologyOther Topology
IC revisionE2

Description

TMDSCNCD263 is an HSEC180 controlCARD based evaluation and development tool for the AM263x series Sitara™ high-performance microcontrollers. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. The AM263 control card is equipped with a Sitara AM2634 processor along with additional components to allow the user to make use of the various device interfaces including industrial Ethernet, standard Ethernet, fast serial interface (FSI) and others to easily develop and test applications. The AM2634 supports a variety of Industrial Ethernet protocols like EtherCAT, EtherNet/IP and PROFINET.

Typical applications

  • initial evaluation and prototyping

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Stability(ppm)
Operating Temperature
Output Logic
VSupply
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
Pins
Type
Working Voltage(V (AC))
Packaging
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
–
Length2 mm
–
Height0.7 mm
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Inductance2.2 µH
Rated Current4.7 A
Saturation Current6.2 A
DC Resistance35 mΩ
Self Resonant Frequency34 MHz
Performance Rated Current6.2 A
Saturation Current @ 30%7.9 A
DC Resistance29 mΩ
Operating Voltage80 V
MountSMT 
Pins2 
–
–
–
–
Length4 mm
–
Height2 mm
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
Pins4 
–
–
PackagingTape and Reel 
Poles4 
Length6.25 mm
Vaporphase processYes 
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
Vaporphase processnot specified 
Height5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
MountTHT 
Pins3 
TypeStraight 
Working Voltage250 V (AC)
PackagingBag 
–
Length7.62 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
MountTHT 
Pins10 
TypeStraight 
Working Voltage250 V (AC)
PackagingBag 
–
Length12.7 mm
–
–
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Inductance2.2 µH
Rated Current5.2 A
Saturation Current7 A
DC Resistance26 mΩ
Self Resonant Frequency35 MHz
Performance Rated Current7.1 A
Saturation Current @ 30%9.2 A
DC Resistance22 mΩ
Operating Voltage80 V
MountSMT 
Pins2 
–
–
–
–
Length4.3 mm
–
Height3.1 mm
–
–
–
–
–Check availability
SPECWE-LQSH SMT High Saturation Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Inductance10 µH
Rated Current1.7 A
Saturation Current3.5 A
DC Resistance216 mΩ
Self Resonant Frequency16 MHz
–
–
DC Resistance180 mΩ
–
MountSMT 
–
–
–
–
–
Length4 mm
–
Height2 mm
–
–
–
–
–Check availability
SPECWE-SPXO Simple Packaged Quartz Oscillator, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationProcessor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express 
Frequency25 MHz
Stability25 ppm
Operating Temperature -40 °C up to +85 °C
Output LogicCMOS 
Supply Voltage3.3 V 
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
Length3.2 mm
–
Height1.2 mm
–
–
–
–
–Check availability