IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AM6442 | Demoboard AM64B starter kit

Overview

TopologyOther Topology
IC revisionA

Description

The AM64B starter kit (SK) is a low-cost stand-alone test and development platform based on the Sitara™ AM6442 processor that is ideal for accelerating the prototype phase of your next design. The kit includes wired (Ethernet) and wireless (2.4-GHz and 5-GHz) connectivity, three expansion headers, multiple boot options and flexible debug The SK-AM64B is best suited for:Linux code development2-port Gigabit Ethernet with TSN supportUSB 3.0 + wireless connectivity (both hotspot and endpoint)Industrial communication Controller supportSee the TMDS64EVM for:Linux and MCU+ SDK code development3-port Gigabit Ethernet with TSN supportPCIe supportIndustrial communication Device & Controller supportHSE (high speed extension) connector for advanced HW development.FeaturesSoftwareTI processor SDK Linux & RT LinuxYocto Project®-based file systemProcessing2x Arm Cortex-A534x Arm Cortex-R51x Arm Cortex-M4 x PRU-ICSSGNetworkingDual-band Wi-Fi®Bluetooth®/Bluetooth Low Energy 5.1Two RJ-45 Ethernet (1000/100 Mbps)ConnectivityOne Type-A USB 3.1 Gen 1 (SuperSpeed)Onboard XDS110 Joint Test Action Group (JTAG) emulatorThree UARTs via micro-USBExpansion and prototyping40-pin Raspberry Pi™ (RPI4) hardware attached on top (HAT)PRU-ICSSG real-time I/OTI-MCU headersStorage2-GB LPDDR4Bootable interfaces on SKRemovable microSDUSB16MB octal serial peripheral interface (OSPI)EthernetUAR

Typical applications

  • Microprocessor

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
MountSMT 
–
–
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 605 nm, Amber
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]609 nm
Luminous Intensity [typ.]80 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
MountSMT 
–
–
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
MountSMT 
–
–
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current3 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Pins8 
–
–
–
PackagingTape and Reel 
Poles8 
Length11.33 mm
Vaporphase processYes 
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
–Check availability
SPECWS-TASU SMT Tact Switch with Boss Design 4.7x3.5 mm side push, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
PackagingTape and Reel 
–
–
Vaporphase processnot specified 
Height1.65 mm
Operation Force220 g
Electrical Life100000 Cycles
Actuator ColorBlack 
WashableNo 
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationUSB 3.0 
Interface TypeType A 
TypeHorizontal 
–
GenderReceptacle 
Pins9 
MountTHT 
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–Check availability