IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS923612 | Demoboard TPS923612EVM

TPS923612 evaluation module

Overview

TopologyBoost Converter
Input voltage2.5-5.5 V
Output 124.5 V / 1.8 A
IC revisionA

Description

The Texas Instruments TPS923612EVM evaluation module (EVM) helps designers evaluate the operation and performance of the synchronous boost LED (light emitting diode) driver TPS923612. The TPS923612EVM operates from 2.5V to 5.5V input, 3.6V nominal, and provides default 90mA constant current to driver onboard LED string or the external LED load through the jumper.

Features

Input voltage range: 2.5V to 5.5VConstant output current: 90mAOutput voltage range: 5V to 30VDimming range: 0.1% to 100%Switching frequency: 1.1MHzForce PWM mode for low output ripple

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 10 µH, 2.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current2.1 A
Saturation Current2.5 A
DC Resistance64 mΩ
Self Resonant Frequency26 MHz
–Check availability