Topology | Buck-Boost Converter |
Input voltage | 4.5-60 V |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT,10% (A) | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438334010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | 1 | 4.75 | 8.4 | 42.1 | 80 | 80 | SMT | 4.3 | 50.5 | ||
![]() | 74438336010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | 1 | 6.15 | 6.5 | 26 | 67 | 80 | SMT | 3.25 | 32 | ||
![]() | 691216510002S | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | THT | – | – | |
![]() | 74437368330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | 33 | 3.75 | 7.4 | 92 | 6 | 120 | SMT | 3.3 | 112 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74438334010 | SPEC | |
![]() | 74438336010 | SPEC | |
![]() | 691216510002S | SPEC | – |
![]() | 74437368330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT,10% (A) | RDC max. (mΩ) | Samples |
---|