IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS92200D2 | Demoboard TPS92200D2EVM

TPS92200D1/D2EVM 30-V, 1.5-A Buck LED Driver Evaluation Module

Overview

TopologyBuck Converter
Input voltage4-30 V
Output 11.5 A

Description

The TPS92200D1/D2EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92200D1/D2 synchronous buck switching regulator designed for high-current LED driver applications. The TPS92200D1/D2 is a 1.5-A synchronous buck LED driver and features a wide input voltage range (4.0 V to 30 V), deep analog mode dimming (1% to 100%) implemented by Analog or PWM input, and PWM mode dimming capability. It also has full protection, including LED open protection and short protection, sense resistor open protection and short protection, and thermal protection

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 4.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current4.6 A
Saturation Current4.2 A
Self Resonant Frequency40 MHz
MountSMT 
Check availability