IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS92315 | Demoboard PMP4340.1

Low Cost 4.2W Non-Isolated GU10 LED Driver Solution (20Vout@.12A)

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 138 V / 0.12 A
IC revisionA

Description

This design demonstrates simple GU10 LED driver suolution using primary side sensing TPS92315. Non-isolated flyback topology is used in the design to achieve high efficiency(>82.3% typically) with reduced cost. The overall form factor is 26x16x11mm. Overall current cross regulation <+/-1.2%.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1500 µH, 0.19 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1500 µH
Rated Current0.19 A
Saturation Current @ 10%0.22 A
DC Resistance8 Ω
Self Resonant Frequency1.8 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
–
–
–
VersionTHT 
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption35 J
Power Dissipation0.25 W
VDE ApprovalYes 
–Check availability