IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS92210

NATURAL PFC LED LIGHTING DRIVER CONTROLLER

Overview

TopologyOther Topology
IC revisionB

Description

The TPS92210 is a natural power factor correction (PFC) light emmitting diode (LED) lighting driver controller with advanced energy features to provide high efficiency control for LED lighting applications.A PWM modulation algorithm varies both the switching frequency and primary current while maintaining discontinuous or transition mode operation in all regions of operation. The TPS92210 cascode architecture enables low switching loss in the primary side and when combined with thediscontinuous conduction mode (DCM) operation ensures that there is no reverse recovery loss in the output rectifier. These innovations result in efficiency, reliability or system cost improvements over a conventional flyback architecture.The TPS92210 offers a predictable maximum power threshold and a timed response to an overload, allowing safe handling of surge power requirements. The overload fault response is user-programmed for retry or latch mode. Additional protection features include open-LED detection by output overvoltage protection and thermal shutdown.The TPS92210 is offered in the 8-pin SOIC (D) package. Operating junction temperature range is –40°C to 125°C

Features

  • Flexible Operation Modes
  • Constant On-Time Enables Single Stage PFC Implementation
  • Peak Primary Current
  • Cascoded MOSFET Configuration
  • Fully Integrated Current Control Without Sense Resistor
  • Fast and Easy Startup
  • Discontinuous Conduction Mode or Transition Mode Operation
  • Transformer Zero Energy Detection
  • Enables Valley Switching Operation
  • Helps to Achieve High Efficiency and Low EMI
  • Open LED Detection
  • Advanced Overcurrent Protection
  • Output Overvoltage Protection
  • Line Surge Ruggedness
  • Internal Over-Temperature Protection
  • 8-Pin SOIC (D) Package

Remarks

Typical applications

  • Pathway Lighting
  • TRIAC Dimmable LED Lighting Designs
  • Downlights
  • Overhead Lighting
  • Residential LED Lighting Drivers for Retrofit A19 (E27/26, E14), PAR30/38, GU10, MR16, BR
  • Drivers for Down and Architectural Wall Sconces Lighting

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 220 µH, 1.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Saturation Current @ 10%1.5 A
Saturation Current @ 30%1.95 A
Rated Current1.4 A
Performance Rated Current2 A
DC Resistance275 mΩ
Self Resonant Frequency3.8 MHz
Size1280 
VersionStandard 
–Check availability
750815543
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–Check availability