IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS92075

Non-Isolated, Phase Dimmable, Buck PFC LED Driver with Digital Reference Control

Overview

TopologyBuck-Boost Converter
Input voltage90-135 V
Output 150 V
IC revisionB

Description

The TPS92075 is a hybrid power factor controller (PFC) with a built-in phase dimming decoder. The device analyzes line cycles continuously using an internal, low-power, digital controller for shape and symmetry. The power converter stage generates an analog current reference and uses it to regulate the output current. The device uses control algorithms to manipulate the analog reference. These algorithms optimize dimmer compatibility, power factor and total harmonic distortion (THD).

Using a constant off-time control, the solution achieves low component count, high efficiency and inherently provides variation in the switching frequency. This variation creates an emulated spread spectrum effect easing the converters EMI signature and allowing a smaller input filter.

The TPS92075 also includes standard features: current limit, overvoltage protection, thermal shut-down, and VCC undervoltage lockout, all in packages

Features

  • Controlled Reference Derived PFC
  • Integrated Digital Phase-Angle Decoder
  • Digital 50/60 Hz Synchronization
  • Phase-Symmetry Balancing
  • Constant LED current operation
  • Fast Start-up
  • Dimming Implemented Via Analog Reference Control
  • Smooth Dimming Transitions
  • Overvoltage Protection
  • Feedback Short-Circuit Protection
  • Leading and Trailing Edge Dimmer Compatibility
  • Low BOM Cost and Small PCB Footprint
  • Patent Pending Digital Architecture
  • Available in 8-Pin SOIC and 6-Pin TSOT

Typical applications

  • Bulb Replacement
  • Non-Dimmable LED Lamps
  • Dimmable LED Lamps
  • Area Lighting

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(mΩ)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.29 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.29 A
Saturation Current @ 10%0.35 A
DC Resistance4730 mΩ
Self Resonant Frequency1.1 MHz
VersionStandard 
Check availability