IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS923651 | Demoboard TPS923651EVM

TPS923651/0 65V 2A/1A Boost/Buck-Boost LED Driver Evaluation Module with PWM/Analog Dimming

Overview

TopologyBuck-Boost Converter
Input voltage4.5-60 V

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT,10%(A)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
Inductance1 µH
Performance Rated Current4.75 A
Saturation Current @ 30%8.4 A
DC Resistance42.1 mΩ
Self Resonant Frequency80 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%4.3 A
DC Resistance50.5 mΩ
–Check availability
SPECWE-MAPI SMT Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
Inductance1 µH
Performance Rated Current6.15 A
Saturation Current @ 30%6.5 A
DC Resistance26 mΩ
Self Resonant Frequency67 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%3.25 A
DC Resistance32 mΩ
–Check availability
SPECWR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
MountTHT 
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance33 µH
Performance Rated Current3.75 A
Saturation Current @ 30%7.4 A
DC Resistance92 mΩ
Self Resonant Frequency6 MHz
Operating Voltage120 V
MountSMT 
Saturation Current @ 10%3.3 A
DC Resistance112 mΩ
–Check availability