IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62170-Q1

TPS6217x-Q1 3-V to17-V 0.5-A Step-Down Converters with DCS-Control™

Overview

TopologyBuck Converter
Input voltage3.3-17 V
Output 13.3 V / 0.5 A
IC revisionD

Description

The TPS6217x-Q1 family is an easy to usesynchronous step down DC-DC converter optimizedfor applications with high power density. A highswitching frequency of typically 2.25 MHz allows theuse of small inductors and provides fast transientresponse as well as high output voltage accuracy byutilization of the DCS-Control™ topology.With their wide operating input voltage range of 3 Vto 17 V, the devices are ideally suited for systemspowered from either a Li-Ion or other battery as wellas from 12-V intermediate power rails. It supports upto 0.5-A continuous output current at output voltagesbetween 0.9 V and 6 V (with 100% duty cycle mode).Power sequencing is also possible by configuring theEnable and open-drain Power Good pins.In Power Save Mode, the devices draw quiescentcurrent of about 17 μA from VIN. Power Save Mode,entered automatically and seamlessly if load is small,maintains high efficiency over the entire load range.In Shutdown Mode, the device is turned off andshutdown current consumption is less than 2 μA.The device, available in adjustable and fixed outputvoltage versions, is packaged in an 8-pin WSONpackage measuring 2 × 2 mm (DSG).

Features

DCS-Control™ Topology

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:– Device Temperature Grade: –40°C to 125°COperating Junction Temperature Range– Device HBM ESD Classification Level H2– Device CDM ESD Classification Level C4B
  • Input Voltage Range: 3 V to 17 V
  • Up to 500-mA Output Current
  • Adjustable Output Voltage from 0.9 V to 6 V
  • Fixed Output Voltage Versions
  • Seamless Power Save Mode Transition
  • Typically 17-μA Quiescent Current
  • Power Good Output
  • 100% Duty Cycle Mode
  • Short Circuit Protection
  • Over Temperature Protection
  • Pin to Pin Compatible With TPS62160-Q1
  • Available in a 2 × 2 mm, WSON-8 Package

Typical applications

  • Camera, Video Modules
  • Automotive 12-V Rail Supplies,Power Over Coax POL Supply,LDO Alternative

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1 A
Saturation Current0.85 A
Self Resonant Frequency80 MHz
MountSMT 
–Check availability