IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62821 | Demoboard TIDA-01579

High efficiency, low-output ripple power supply reference design for imaging application

Overview

TopologyBuck Converter
Input voltage5 V
Output 11.1 V
IC revisionE1

Description

The point-of-load power-tree on video surveillance systems is optimized with this reference design. This reference design has a high performance on key parameters such as output voltage accuracy, voltage ripple, and thermal dissipation. This high performance is possible with a small board area and low BOM cost. This design operates from a 5-V supply commonly found in video doorbells, IP network cameras, and wireless cameras.

Features

  • 1% typical output voltage accuracy
  • High system efficiency to 90% at full load
  • Voltage ripple < 60-μV, useful for noise-critical peripherals
  • Thermal hot spot is < 45°C at full load current
  • Power supply spur free dynamic resolution greater than 80dBSmall form factor

Typical applications

  • POL supply in Portable/Battery Powered Devices
  • Mobile Computing, Networking Cards / Solid State Drive / Data Terminal, Point of Sale / Servers, Projectors, Printers
  • Factory and Building Automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 1 µH, 3.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current3.3 A
Saturation Current @ 10%1.55 A
Saturation Current @ 30%3.45 A
DC Resistance75 mΩ
Self Resonant Frequency120 MHz
–
–
–
Rated Current3.3 A
–
Height1 mm
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
DC Resistance80 mΩ
–
Impedance @ 100 MHz600 Ω
Maximum Impedance551 Ω
Maximum Impedance108 MHz 
Rated Current2.1 A
Impedance @ 1 GHz103 Ω
Height0.9 mm
TypeHigh Current 
–Check availability