IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62173 | Demoboard PMP22165

Power for Xilinx versal adaptive compute acceleration platform (ACAP) reference design

Overview

TopologyBuck Converter
Input voltage3.3 V
Output 13.3 V / 0.5 A
IC revisionA

Description

This reference design addresses Xilinx versal adaptive compute acceleration platform (ACAP) requirements and consists of a power management integrated circuit (PMIC) for system-rails, plus a multiphase controller and power stages to support higher current processor loads. On-board dynamic loads on the critical outputs allow testing to Xilinx's demanding power requirements. PMP22165 along with the TPS53681 EVM is a tested solution offering performance with cost-optimized components to meet processor requirements for Versal’s most common use cases one and three.

Features

  • 10-rail user-programmable TPS650861 PMIC for both system-level power and full design sequence management
  • Full systempower solution for Versal's most common use cases one and three
  • Optimized power stage combination for peak efficiency of 92% on the VCCINT rail at the nominal output voltage
  • On-board dynamic loads for the more critical outputs

Typical applications

  • ADAS domain controller / Hardware accelerator / High performance computing

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
Inductance0.47 µH
Performance Rated Current7.55 A
Saturation Current @ 30%9.8 A
DC Resistance18 mΩ
Self Resonant Frequency99 MHz
Operating Voltage80 V
MountSMT 
–Check availability
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
MountTHT 
–Check availability