IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62730 | Demoboard TIDA-00838

Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications

Overview

TopologyBuck Converter
Input voltage1.9-3.9 V
Switching frequency3000 kHz
Output 12.3 V / 0.1 A
IC revision1.0

Description

The TPS62730 is a high frequency synchronous step down DC-DC converter optimized for ultra low power wireless applications. The device is optimized to supply TI's Low Power Wireless sub 1GHz and 2.4GHz RF transceivers and System-On-Chip- solutions. The TPS62730 reduces the current consumption drawn from the battery during TX and RX mode by a high efficient stepdown voltage conversion. It provides up to 100mA output current and allows the use of tiny and low cost chip inductors and capacitors. With an input voltage range of 1.9V to 3.9V the device supports Li-primary batterychemistries such as Li-SOCl2, Li-SO2, Li-MnO2 and also two cell alkaline batteries.

The TPS62730 features an Ultra Low Power bypass mode with typical 30nA current consumption to support sleep and low power modes of TI's CC2540Bluetooth Low Energy and CC430 System-On-Chip solutions. In this bypass mode, the output capacitor of the DC/DC converter is connected via anintegrated typ. 2.1Ω Bypass switch to the battery.

In DC/DC operation mode the device provides a fixed output voltage to the system. With a switch frequency up to 3MHz, the TPS62730 features low output ripple voltage and low noise even with a small 2.2uF output capacitor. The automatic transition into bypass mode during DC/DC operation prevents an increase of output ripple voltage and noise once the DC/DC converter operates close to 100% duty cycle. The device automatically enters bypass mode once the battery voltage falls below the transition threshold VIT BYP . The TPS62730 is available in a 1 × 1.5mm2 6 pin QFN package.

Features

  • Input Voltage Range VIN from 1.9V to 3.9V
  • Typ. 30 nA Ultra Low Power Bypass Mode
  • Typ. 25 μA DC/DC Quiescent Current
  • Internal Feedback Divider Disconnect
  • Typ. 2.1Ω Bypass Switch between VIN and VOUT
  • Automatic Transition from DC/DC to Bypass Mode
  • Up To 3MHz switch frequency
  • Up to 95% DC/DC Efficiency
  • Open Drain Status Output STAT
  • Output Peak Current up to 100mA
  • Fixed Output Voltages 1.9V, 2.05V, 2.1V, 2.3V
  • Small External OutputFilterComponents 2.2μH/ 2.2μF
  • Optimized For Low Output Ripple Voltage
  • Small 1 × 1.5 × 0.6mm3 SON Package
  • 12 mm2 Minimum Solution Size

Typical applications

  • RF4CE, Metering
  • Low Power Wireless Applications
  • CC2540 Bluetooth™ Low Energy

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 2.2 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor20 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, 1200 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1200 µF
Capacitance±20% 
Rated Voltage10 V (DC)
–
–
–
Dissipation Factor14 %
–
–
Length20 mm
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
Endurance 5000
Ripple Current1560 mA
Leakage Current120 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
–Check availability
SPECWE-PMI Power Multilayer Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -40 °C up to +125 °C
Q-Factor23 
–
–
–
Length2 mm
Width1.2 mm
Height1 mm
–
–
Inductance2.2 µH
Rated Current700 mA
Rated Current 21000 mA
Saturation Current700 mA
DC Resistance200 mΩ
Self Resonant Frequency50 MHz
TypeLow RDC 
–
–
–
–
–
Pins2 
MountSMT 
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
TypeStraight 
–
–
–
Pitch2.54 mm
–
Pins2 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability