IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62740 | Demoboard TIDA-00807

Fault Monitoring for Overhead Fault Indicators using Ultra Low Power Reference Design

Overview

TopologyBuck Converter
Input voltage2.2-5.5 V
Switching frequency2000 kHz
Output 13.3 V / 0.3 A
IC revision001

Description

The TPS62740 is industry’s first step down converter featuring typ 360 nA quiescent current and operatingwith a tiny 2.2 μH inductor and 10 μF output capacitor. This new DCS-control-based device extends thelight load efficiency range below 10 μA load currents.

Features

Remark: BOM and Schematics are added with EVM board.

  • Input voltage range VIN from 2.2 V to 5.5 V
  • Typical 360 nA quiescent current
  • Up to 90% efficiency at 10-μA output current
  • Up to 300 mA output current
  • RF friendly DCS-control
  • Up to 2 MHz switching frequency
  • Low output ripple voltage
  • Automatic transition to no ripple 100% mode
  • Slew rate controlled load switch
  • Discharge function on VOUT/LOAD
  • Power good output
  • Optimized for operation with a tiny 2.2 μH inductor and 10 μF COUT
  • Small 2 × 3 mm2 SON package

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current0.74 A
Saturation Current0.8 A
Self Resonant Frequency140 MHz
MountSMT 
Check availability