IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62175

TPS6217x 28-V, 0.5-A Step-Down Converter With Sleep Mode

Overview

TopologyBuck Converter
Input voltage5-28 V
Output 15 V / 0.5 A
IC revisionC

Description

The TPS62175/7 is a high efficiency synchronous step-down DC-DC converter, based on the DCS Control™ topology.

With a wide operating input voltage range of 4.75 to 28V, the device is ideally suited for systems powered from multi cell Li-Ion as well as 12V and even higher intermediate supply rails, providing up to 500mA output current.

The TPS62175/7 automatically enters Power Save Mode at light loads, to maintain high efficiency across the whole load range. As well, it features a Sleep Mode to supply applications with advanced power save modes like ultra low power micro controllers.The Power Good output may be used for power sequencing and/or Power On Reset.

The device features a typical quiescent current of 22uA in normal mode and 4.8uA in Sleep Mode. In Sleep Mode, the efficiency at very low load currentscan be increased by as much as 20%. In shutdown mode, the shutdown current is less than 2uA and the output is actively discharged.

The TPS62175/7, available in an adjustable and a fixed output voltage version, is packaged in a small 2x3mm 10-pin WSON package.

Features

  • DCS-Control™ Topology
  • Input Voltage Range 4.75 to 28V
  • Quiescent Current typ. 4.8µA (Sleep Mode)
  • 100% Duty Cycle Mode
  • Active Output Discharge
  • Power Good Output
  • Output Current of 500mA
  • Output Voltage Range 1V to 6V
  • Switching Frequency of Typically 1MHz
  • Seamless Power Save Mode Transition
  • Undervoltage Lockout
  • Short Circuit Protection
  • Over Temperature Protection
  • Available in 2 x 3 mm 10-pin WSON Package

Typical applications

  • Ultra Mobile PC, Embedded PC
  • General 12V/24V Point Of Load Supply
  • High Efficiency LDO Alternative
  • Low Power Supply for Microprocessor
  • Industrial Sensors

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1 A
Saturation Current1.1 A
Self Resonant Frequency41 MHz
MountSMT 
–
–
–
DC Resistance190 mΩ
–Check availability
SPECWE-LHMI SMT Power Inductor, 10 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
–
–
Self Resonant Frequency23 MHz
MountSMT 
Performance Rated Current1.95 A
Saturation Current @ 10%1.5 A
Saturation Current @ 30%3.15 A
DC Resistance243 mΩ
–Check availability