Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1321-1350 of 14698 reference designs
Filter values
Analog Devices LT3999, Rev. A
Push-Pull Converter symmetrical isolated
|
V
in
10-15 V
|
fsw
50-1000 kHz
|
Output
12 V / 0.2 A
Analog Devices LT3999EMSE | Demoboard DC2049A, Rev. 3
Positive to Negative Converter
|
V
in
10-15.5 V
|
Output
-12 V / 0.2 A
Analog Devices LT3999EMSE | Demoboard DC2049A, Rev. 3
Push-Pull Converter symmetrical isolated
|
V
in
10-15.5 V
|
Output
12 V / 0.2 A
Analog Devices LT4200 | Demoboard DC3024A
Other Topology
|
V
in
10-14.4 V
|
Output
50 A
Analog Devices LT4275
Flyback Converter
|
V
in
9-57 V
Analog Devices LT4275
Flyback Converter
|
V
in
100 V
Analog Devices LT4275 | Demoboard DC1788A, Rev. 3
Flyback Converter
|
V
in
37-57 V
Analog Devices LT4275 | Demoboard DC1788A, Rev. 3
Flyback Converter
Analog Devices LT4275/LT4321 | Demoboard DC2093A-A, Rev. 2
Flyback Converter
|
V
in
37-57 V
Analog Devices LT4276 | Demoboard DC2262A-B
Forward Converter
|
V
in
37-57 V
|
Output
12 V / 7 A
Analog Devices LT4276 | Demoboard DC2046A-A
Flyback Converter
|
V
in
37-57 V
|
Output
3.3 V / 6.8 A
Analog Devices LT4276 | Demoboard DC2047A-A, Rev. A
Flyback Converter
|
V
in
37-57 V
|
Output
12 V / 1.9 A
Analog Devices LT4276 | Demoboard N/A, Rev. A
Forward Converter
|
V
in
72 V
|
fsw
200-223 kHz
|
Output
12 V / 1.9 A
Analog Devices LT4276 | Demoboard N/A, Rev. A
Forward Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
5 V / 13 A
Analog Devices LT4276 | Demoboard N/A, Rev. A
Flyback Converter
|
V
in
72 V
|
fsw
200-223 kHz
|
Output
5 V / 2.3 A
Analog Devices LT4276 | Demoboard DC2262A-A, Rev. A
Forward Converter
|
V
in
37-57 V
|
Output
5 V / 13 A
Analog Devices LT4276 | Demoboard DC2262A-A, Rev. F
Forward Converter
|
V
in
37-57 V
|
Output
5 V / 13 A
Analog Devices LT4276A, Rev. A
Flyback Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
5 V / 7 A
Analog Devices LT4276A, Rev. A
Forward Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
5 V / 13 A
Analog Devices LT4276A, Rev. A
Forward Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
12 V / 7 A
Analog Devices LT4276B
Flyback Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
5 V / 7 A
Analog Devices LT4276B
Flyback Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
3.3 V / 6.8 A
Analog Devices LT4276B
Flyback Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
12 V / 1.9 A
Analog Devices LT4276B
Flyback Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
24 V / 1 A
Analog Devices LT4276B
Flyback Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
5 V / 4.7 A
Analog Devices LT4276B
Flyback Converter
|
V
in
9-57 V
|
fsw
200-223 kHz
|
Output
12 V / 1.9 A
Analog Devices LT4276C
Flyback Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
5 V / 2.3 A
Analog Devices LT4293
Other Topology
Analog Devices LT4293
Other Topology
Analog Devices LT4293 | Demoboard DC2911A
Other Topology
previous
1
...
43
44
45
46
47
...
490
next
Cart
Your cart is empty.
Get samples and quotes