IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3999EMSE | Demoboard DC2049A

LT3999EMSE Low Noise Isolated Power Supply

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage10-15.5 V
Output 112 V / 0.2 A
IC revision3

Description

The DC2049A demonstrates how a power supply regulates two output voltage by using the LT®3999 and low dropout (LDO) regulators.

The LT3999 is a monolithic push-pull DC/DC driver which features a wide input range and small external passive components.

The LT3999 has duty circle control for ΔVIN compensation, which allows for a wide input voltage range and low LDO losses.

The DC2049A employs a push-pull topology that inherently provides a low-noise solution. The design is well suited to noise sensitive systems such as medical instruments, industrial sensing and control, data conversion and wide band communications. The post regulator LDOs reduce output noise further. For more details about the LDOs, please check the LT3065 and LT3090 data sheets.

The DC2049A produces an isolated 12VOUT and –12VOUT at up to 200mA each from a 10V ~ 15.5V input voltage range. This board can be modified, by changing the transformer (and duty cycle), to produce other output voltages.

The DC2049A features a small transformer, small inductors and capacitors that work at a 1MHz switching frequency.

The LT3999 data sheet gives a complete description of the part, operation and applications information. The data sheet must be read in conjunction with this demo manual. The LT3999EMSE is assembled in a 10-lead plastic MSE package with a thermally enhanced ground pad. Proper board layout is essential for maximum thermal performance. See the data sheet section Layout Consideration Check List.

Design files for this circuit board are available athttp://www.linear.com/demo/DC2049A

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 10 - 15 V (DC), 12 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 10 - 15 V (DC)
Output Voltage 112 V
Output Current 10.5 A
Type of InsulationFunctional 
Switching Frequency 1000 - 1500
Voltage-µSecond68 Vµs
Turns Ratio1:2 
Inductance160 µH
Insulation Test Voltage1000 V (AC)
Length9.78 mm
Width9.14 mm
Height10.54 mm
MountSMT 
–Check availability