IC manufacturers Analog Devices

IC manufacturers (104)

Analog Devices LT4293

LTPoE++/IEEE 802.3bt PD Interface Controller

Overview

TopologyOther Topology

Description

The LT®4293 is an LTPoE++/IEEE 802.3af/at/bt-compliant powered device (PD) interface controller. The T2P output distinguishes between LTPoE++ and IEEE 802.3bt power sourcing equipment (PSE) during mutual identification and negotiation of available power. The LT4293 utilizes an external, low RDS(ON), N-channel, hot swap MOSFET and supports the LT4320/LT4321 ideal bridges, to extend the end-to-end power delivery efficiency and eliminate costly heat sinks. The LT4293 also includes a power good output, onboard signature resistor, undervoltage lockout, and thermal protection. Start-up inrush current is adjustable with an external capacitor. Auxiliary power override is supported as low as 9V with the AUX pin. The LT4293 can be configured to support all possible LTPoE++, 802.3bt, 802.3at and 802.3af power levels with external component changes. Pin-for-pin compatibility with the LT4275 and LT4294 family of PD Interface Controllers enables easy migration between LTPoE++ PDs and IEEE 802.3bt-compliant PDs.

Features

  • LTPoE++®/IEEE 802.3bt Powered Device (PD)Controller
  • Supports Up to 90W PDs
  • Distinguishes Between LTPoE++ and IEEE 802.3bt PSEs
  • 5-Event Classification Sensing
  • Superior Surge Protection (100V Absolute Maximum)
  • Wide Junction Temperature Range(–40°C to 125°C)
  • Overtemperature Protection
  • Integrated Signature Resistor
  • External Hot Swap N-Channel MOSFET for LowestPower Dissipation and Highest System Efficiency
  • Configurable Aux Power Support as Low as 9V
  • Pin Compatible with LT4275A/B/C and LT4294
  • Available in 10-Lead MSOP and 3mm × 3mmDFN Packages

Typical applications

  • High Power Wireless Data Systems
  • Commercial and Public Information Displays
  • Outdoor Security Camera Equipment
  • High Temperature Industrial Applications

Products

Order Code Data­sheet Simu­lation Downloads Status Product series Samples
749022016SPEC
Active i| Production is active. Expected lifetime: >10 years. 10/100/1000 Base-T SMT Transformer
Order Code Data­sheet Simu­lation
749022016SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product series Samples