IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT4276 | Demoboard N/A

LTPoE++/PoE+/PoE PD Forward/Flyback Controller

Overview

TopologyForward Converter
Input voltage72 V
Switching frequency200-223 kHz
Output 112 V / 1.9 A
IC revisionA

Description

The LT®4276 is a pin-for-pin compatible family of IEEE 802.3 and LTPoE++ Powered Device (PD) controllers. It includes an isolated switching regulator controller capable of synchronous operation in both forward and flyback topologies with auxiliary power support.The LT4276A employs the LTPoE++ classification scheme, receiving 38.7W, 52.7W, 70W or 90W of power at the PD RJ45 connector, and is backwards compatible with IEEE 802.3. The LT4276B is a fully 802.3at compliant, 25.5W Type 2 (PoE+) PD. The LT4276C is a fully 802.3af compliant, 13W Type 1 (PoE) PD.The LT4276 supports both forward and flyback power supply topologies, configurable for a wide range of PoE applications. The flyback topology supports No-Opto feedback. Auxiliary input voltage can be accurately sensed with just a resistor divider connected to the AUX pin.The LT4276 utilizes an external, low RDS(ON) N-channel MOSFET for the Hot Swap function, maximizing power delivery and efficiency, reducing heat dissipation, and easing the thermal design

Features

  • IEEE802.3af/at and LTPoE++™ 90W Powered Device (PD) with Forward/Flyback Controller
  • LT4276A Supports All of the Following Standards:
  • LTPoE++ 38.7W, 52.7W, 70W and 90W
  • IEEE 802.3at 25.5W Compliant
  • IEEE 802.3af up to 13W Compliant
  • LT4276B is IEEE 802.3at/af Compliant
  • LT4276C is IEEE 802.3af Compliant
  • Superior Surge Protection (100V Absolute Maximum)
  • Wide Junction Temperature Range (–40°C to 125°C)
  • Auxiliary Power Support as Low as 9V
  • No Opto-Isolator Required for Flyback Operation
  • External Hot Swap™ N-Channel MOSFET for Lowest Power Dissipation and Highest System Efficiency
  • 94% End-to-End Efficiency with LT4321 Ideal Bridge

  • Available in a 28-Lead 4mm × 5mm QFN Package

Typical applications

  • Outdoor Security Camera Equipment
  • High Temperature Applications
  • High Power Wireless Data Systems, Commercial and Public Information Displays

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
LR(µH)
ISAT(A)
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Mount
Vaux(V)
RDC 1(mΩ)
RDC 2(mΩ)
RDC 3(mΩ)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
LSmin.(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.6 A, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current6.6 A
Saturation Current @ 10%2 A
Saturation Current @ 30%6 A
DC Resistance21.5 mΩ
Self Resonant Frequency50 MHz
MaterialSuperflux 
Packaging Unit1000 
DC Resistance23.65 mΩ
Rated Inductance4.5 µH
–
VersionSMT 
–
–
–
Inductance6.5 µH
–
–
Size7050 
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 8.3 A, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current8.3 A
Saturation Current @ 10%2.2 A
Saturation Current @ 30%6.5 A
DC Resistance14.5 mΩ
Self Resonant Frequency56 MHz
MaterialSuperflux 
Packaging Unit1000 
DC Resistance15.95 mΩ
Rated Inductance3.4 µH
–
VersionSMT 
–
–
–
Inductance4.9 µH
–
–
Size7050 
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 8.9 A, 9.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current8.9 A
Saturation Current @ 10%9.3 A
Saturation Current @ 30%12.5 A
–
Self Resonant Frequency36 MHz
MaterialFerrite 
Packaging Unit400 
DC Resistance15 mΩ
Rated Inductance2.8 µH
–
VersionSMT 
–
–
–
Inductance8.2 µH
–
–
Size1090 
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Packaging Unit200 
–
–
Saturation Current3.5 A
VersionCCM Flyback 
Input Voltage 37 - 57 V (DC)
Output Voltage 112 V
Output Current 12.1 A
Inductance38 µH
Turns Ratio2:1:1.1 
Insulation Test Voltage1500 V (AC)
SizeEP13 
MountSMT 
Auxiliary Voltage12.5 V
DC Resistance 185 mΩ
DC Resistance 225 mΩ
DC Resistance 3155 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Leakage Inductance [min.]0.47 µH
–Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Packaging Unit200 
–
–
Saturation Current3.2 A
VersionCCM Flyback 
Input Voltage 37 - 57 V (DC)
Output Voltage 13.3 V
Output Current 17.5 A
Inductance38 µH
Turns Ratio6.67:1:4 
Insulation Test Voltage1500 V (AC)
SizeEP13 
MountSMT 
Auxiliary Voltage12.7 V
DC Resistance 1100 mΩ
DC Resistance 23 mΩ
DC Resistance 3182 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Leakage Inductance [min.]0.625 µH
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance350 µH
Turns Ratio1:1 
Insulation Test Voltage1500 V (AC)
–
MountSMT 
–
–
–
–
Data rate1000BASE-T 
Ports1 
PoEPoE+ (up to 1150 mA) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
–
–Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Saturation Current3 A
VersionFlyback 
Input Voltage 40 - 57 V (DC)
Output Voltage 15 V
Output Current 14.6 A
Inductance37 µH
Turns Ratio4.5:1:2.5 
Insulation Test Voltage2400 V (AC)
SizeEP13 
MountSMT 
Auxiliary Voltage12 V
DC Resistance 168 mΩ
DC Resistance 25 mΩ
DC Resistance 3123 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-PoE++ Power over Ethernet Plus Plus Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
VersionForward 
Input Voltage 40 - 57 V (DC)
Output Voltage 15 V
Output Current 117 A
Inductance175 µH
Turns Ratio3.5:1:2.25 
Insulation Test Voltage2400 V (AC)
SizeEFD20 
MountSMT 
Auxiliary Voltage10.75 V
DC Resistance 150 mΩ
DC Resistance 210 mΩ
DC Resistance 3188 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Saturation Current1.8 A
VersionFlyback 
Input Voltage 36 - 57 V (DC)
Output Voltage 15 V
Output Current 12.3 A
Inductance44 µH
Turns Ratio4:1:1:2.5 
Insulation Test Voltage2400 V (AC)
SizeEP7 
MountSMT 
Auxiliary Voltage12 V
DC Resistance 1305 mΩ
DC Resistance 240 mΩ
DC Resistance 340 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Saturation Current2.75 A
VersionFlyback 
Input Voltage 40 - 57 V (DC)
Output Voltage 124 V
Output Current 11 A
Inductance37 µH
Turns Ratio1:1:0.56 
Insulation Test Voltage2400 V (AC)
SizeEP13 
MountSMT 
Auxiliary Voltage12.5 V
DC Resistance 179 mΩ
DC Resistance 260 mΩ
DC Resistance 3116 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Saturation Current3.8 A
VersionFlyback 
Input Voltage 48 - 57 V (DC)
Output Voltage 15 V
Output Current 17 A
Inductance26 µH
Turns Ratio4.5:1:2.5 
Insulation Test Voltage2400 V (AC)
SizeEP13 
MountSMT 
Auxiliary Voltage12 V
DC Resistance 194 mΩ
DC Resistance 27 mΩ
DC Resistance 3233 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Saturation Current8.5 A
VersionFlyback 
Input Voltage 9 - 57 V (DC)
Output Voltage 112 V
Output Current 12 A
Inductance9 µH
Turns Ratio1:1.12:1 
Insulation Test Voltage1500 V (AC)
SizeEFD20 
MountSMT 
Auxiliary Voltage10 V
DC Resistance 112.5 mΩ
DC Resistance 214 mΩ
DC Resistance 3385 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability