IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3999

Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage10-15 V
Switching frequency50-1000 kHz
Output 112 V / 0.2 A
IC revisionA

Description

The LT®3999 is a monolithic, high voltage, high frequency DC/DC transformer driver providing isolated power in a small solution footprint.

The LT3999 has two 1A current limited power switches that switch out of phase. The duty cycle is programmable to adjust the output voltage. The switching frequency is programmed up to 1MHz and can be synchronized to an external clock for more accurate placement of switcher harmonics. The input operating range is programmed with the precision undervoltage and overvoltage lockouts. The supply current is reduced to less than 1μA during shutdown. A user-defined RC time constant provides an adjustable soft-start capability by limiting the inrush current at start-up.

The LT3999 is available in a 10-lead MSOP and 3mm × 3mm DFN package with exposed pad.

Features

  • Wide Input Operating Range: 2.7V to 36V
  • Dual 1A Switches with Programmable Current Limit
  • Programmable Switching Frequency: 50kHz to 1MHz
  • Frequency Synchronization Up to 1MHz
  • ΔVIN Compensation Using Duty Cycle Control
  • Low Noise Topology
  • Programmable Input Over and Undervoltage Lockout
  • Cross Conduction Prevention Circuitry
  • Programmable Soft-Start
  • Low Shutdown Current: <1μA
  • 10-Lead MSOP and DFN Packages

Typical applications

  • Distributed Power
  • Medical Instrument and Safety
  • Multiple Output Supplies
  • Noise Immunity in Data Acquisition, RS232 and RS485
  • Positive-to-Negative Supplies
  • Low Noise Isolated Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 10 - 15 V (DC), 12 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 10 - 15 V (DC)
Output Voltage 112 V
Output Current 10.5 A
Type of InsulationFunctional 
Switching Frequency 1000 - 1500
Voltage-µSecond68 Vµs
Turns Ratio1:2 
Inductance160 µH
Insulation Test Voltage1000 V (AC)
Length9.78 mm
Width9.14 mm
Height10.54 mm
MountSMT 
–Check availability