IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT4275 | Demoboard DC1788A

LT4275 LTPoE++, IEEE 802.3at/ IEEE 802.3af Compliant PD Controller

Overview

TopologyFlyback Converter
Input voltage37-57 V
IC revision3

Description

Demonstration circuit 1788A features the LT®4275, a fourth generation powered device (PD) controller for Power over Ethernet (PoE) applications.

The DC1788A is available in DC1788A-A, DC1788A-B, and DC1788A-C versions to meet the power level required by the PD application. The DC1788A-A features the LT4275A PD controller. This controller supports the IEEE 802.3at(Type 2, PoE+), IEEE 802.3af (Type 1, PoE) and LTPoE++™ specification.LTPoE++ adds four power levels to the existing IEEE standard with 38.7W, 52.7W, 70W, and 90W of delivered PD power at the RJ45 jack. The DC1788A-B features the LT4275B PD controller and is compliant withthe IEEE 802.3at and IEEE 802.3af specifications.The DC1788A-C features the LT4275C PD controller and is compliant with the IEEE 802.3af specification.

The DC1788A includes an RJ45 Ethernet port, a high power Ethernet magnetic, a discrete active bridge rectifier,a surge protector, an external N-channel FET, and the LT4275. The discrete active bridge rectifier is used toachieve higher efficiency than a conventional diode bridge rectifier. Many of the main features from the previous generation PD controller are included in this generation PDcontroller. These include a power good indicator, a power sourcing equipment (PSE) type indicator, and support for an auxiliary power input. The major difference from the previous generation PD controller is that the LT4275 drives an external N-channel Hot Swap™ FET at the PoE high side voltage rail. This allows the user to choose a lowRDS(ON) N-channel MOSFET to maximize power efficiency,reduce heat dissipation, and ease thermal design. An LED status indicator is included to indicate the Hot Swap FET is fully turned on and the PSE is powering the PD. A sufficient load to sink more than 10mA is also included to assure the PSE maintains power to the PD and to meet the DC maintain power signature current required by the IEEE 802.3at/IEEE 802.3af specification.

Simply connect the output of the DC1788A to the DC/DC converter that is right for the application. Linear Technology offers a variety of DC/DC converter solutions that can be used with the DC1788A (eg DC894, DC1317, etc).

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN LAN Transformer, 1000BASE-T, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate1000BASE-T 
Ports
PoEPoE+ (up to 1150 mA) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability