IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT4276 | Demoboard DC2047A-A

LT4276, LT4321, LT4320 High Efficiency PoE PD Interface with Integrated Switching Regulator and 9-57VDC/24VAC AUX Support

Overview

TopologyFlyback Converter
Input voltage37-57 V
Output 112 V / 1.9 A
IC revisionA

Description

Demonstration circuit 2047A-A is an IEEE802.3at compliantPower over Ethernet (PoE) Powered Device (PD) withsupport for 9-57VDC and 24VAC auxiliary supply input. Itfeatures the LT®4276 PD interface and switching regulatorcontroller, the LT4321 PoE ideal diode bridge controller,and the LT4320 ideal diode bridge controller.The LT4276 provides IEEE802.3af (PoE, Type 1) andIEEE802.3at (PoE+, Type 2) compliant interfacing andpower supply control. It utilizes an external, low RDS(ON)(57mΩ typical) N-channel FET for the hot swap functionto improve efficiency. The LT4276 also provides a DC-DCconverter configured as a highly efficient flyback topologywith synchronous rectification.The LT4321 controls eight low RDS(ON) (57mΩ typical)N-channel FETs to further improve end-to-end powerdelivery efficiency and ease thermal design. This solutionreplaces the eight diodes typically found in a passive PoErectifier bridge. The LT4320 controls four N-channel FETs (9.6mΩ typical)to replace a diode bridge typically found at the auxiliarysupply input. AC rectification and DC polarity correctionare provided. This solution reduces voltage drop associatedwith the diode bridge and enables the power supplyoperation as low as 9VDC at the auxiliary supply input.This improves end-to-end efficiency and reduces heat.The DC2047A-A accepts up to 25.5W of delivered powerfrom a Power Sourcing Equipment (PSE) via the RJ45connector (J1) or a local AC/DC power supply using theauxiliary supply input. When both supplies are connected,the auxiliary supply input has priority over the PoE input.The DC2047A-A supplies a 12V output at up to 1.9A.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
Winding Style
Number of windings
L1(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
Application
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Mount
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 8.9 A, 9.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current8.9 A
Saturation Current @ 10%9.3 A
Saturation Current @ 30%12.5 A
DC Resistance15 mΩ
MaterialFerrite 
Rated Inductance2.8 µH
Self Resonant Frequency36 MHz
Number of windings9.5 
VersionSMT 
Inductance8.2 µH
Size1090 
MountSMT 
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance360 mΩ
Winding Stylebifilar 
Number of windings
Inductance [1]3300 µH
Maximum Impedance10000 Ω
Rated Current650 mA
DC Resistance [1]0.36 Ω
Rated Voltage80 V
VersionSMT 
Inductance3300 µH
Insulation Test Voltage300 V (AC)
MountSMT 
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationPoE+ HPLE 
VersionTHT 
Inductance350 µH
Turns Ratio1 : 1 
Insulation Test Voltage1500 V (AC)
MountTHT 
Data rate1000BASE-T 
PoEPoE+ 
Ports
Tab PositionUp 
Improved Common Mode RejectionYes 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green/orange-yellow 
PHY Chip Modecurrent & voltage 
Shield TabsYes 
Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionFlyback 
Input Voltage 9 - 57 V (DC)
Output Voltage 112 V
Output Current 12 A
Inductance9 µH
Turns Ratio1:1.12:1 
Insulation Test Voltage1500 V (AC)
SizeEFD20 
MountSMT 
Operating Temperature -40 °C up to +125 °C
Check availability