IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT4276B

LTPoE++/PoE+/PoE PD Forward/Flyback Controller

Overview

TopologyFlyback Converter
Input voltage37-57 V
Switching frequency200-223 kHz
Output 13.3 V / 6.8 A

Description

The LT®4276 is a pin-for-pin compatible family of IEEE 802.3 and LTPoE++ Powered Device (PD) controllers. It includes an isolated switching regulator controller capable of synchronous operation in both forward and flyback topologies with auxiliary power support.

The LT4276A employs the LTPoE++ classification scheme, receiving 38.7W, 52.7W, 70W or 90W of power at the PD RJ45 connector, and is backwards compatible with IEEE 802.3. The LT4276B is a fully 802.3at compliant, 25.5W Type 2 (PoE+) PD. The LT4276C is a fully 802.3af compliant, 13W Type 1 (PoE) PD.

The LT4276 supports both forward and flyback power supply topologies, configurable for a wide range of PoE applications. The flyback topology supports No-Opto feedback. Auxiliary input voltage can be accurately sensed with just a resistor divider connected to the AUX pin.

The LT4276 utilizes an external, low RDS(ON) N-channel MOSFET for the Hot Swap function, maximizing power delivery and efficiency, reducing heat dissipation, and easing the thermal design.

Features

  • IEEE802.3af/at and LTPoE++™ 90W Powered Device (PD) with Forward/Flyback Controller
  • LT4276A Supports All of the Following Standards:
  • LTPoE++ 38.7W, 52.7W, 70W and 90W
  • IEEE 802.3at 25.5W Compliant
  • IEEE 802.3af up to 13W Compliant
  • LT4276B is IEEE 802.3at/af Compliant
  • LT4276C is IEEE 802.3af Compliant
  • Superior Surge Protection (100V Absolute Maximum)
  • Wide Junction Temperature Range (–40°C to 125°C)
  • Auxiliary Power Support as Low as 9V
  • No Opto-Isolator Required for Flyback Operation
  • External Hot Swap™ N-Channel MOSFET for Lowest Power Dissipation and Highest System Efficiency
  • 94% End-to-End Efficiency with LT4321 Ideal Bridge

  • Available in a 28-Lead 4mm × 5mm QFN Package

Typical applications

  • Outdoor Security Camera Equipment
  • Commercial and Public Information Displays
  • High Temperature Applications
  • High Power Wireless Data Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Vaux(V)
RDC 1(mΩ)
RDC 2(mΩ)
RDC 3(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PoE+ Power over Ethernet Plus Transformer, CCM Flyback, 37 - 57 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionCCM Flyback 
Input Voltage 37 - 57 V (DC)
Output Voltage 13.3 V
Output Current 17.5 A
Inductance38 µH
Turns Ratio6.67:1:4 
Insulation Test Voltage1500 V (AC)
SizeEP13 
Auxiliary Voltage12.7 V
DC Resistance 1100 mΩ
DC Resistance 23 mΩ
DC Resistance 3182 mΩ
MountSMT 
Check availability