IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8432 | Demoboard DRV8432EVM

DRV8432 Evaluation Module

Overview

TopologyMotor Drive
Input voltage0-52.5 V
Output 17 A
IC revisionB

Description

The DRV8432 is a dual full bridge PWM motor driver. It has a maximum recommended supply voltage of 52V and is capable of delivering 2x7A continuous output current and 2x12A peak current per device. The DRV8432 has an advanced protection system consisting of short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection.The DRV8432EVM can be operated with either two full bridge outputs or 4 half bridge outputs. It can also be used in parallel mode to double the current capability. The unit can be operated with external PWM inputs using a MCU controller module or signal generator, etc. The outputs and power supplies can be connected using stripped wires by connecting them to the on-board terminal blocks. The EVM module also has hardware switches to control the modes and to allow a manual reset

Features

  • High-Efficiency Power Stage (up to 97%) With Low RDS(on) MOSFETs (110 mΩ at TJ = 25°C)
  • Operating Supply Voltage up to 52 V
  • DRV8412 (Power Pad Down): up to 2 × 3-A Continuous Output Current (2 × 6-A Peak) in Dual Full-Bridge Mode or 6-A Continuous Current in Parallel Mode (12-A Peak)
  • DRV8432 (Power Pad Up): up to 2 × 7-A Continuous Output Current (2 × 12-A Peak) in Dual Full-Bridge Mode or 14-A Continuous Current in Parallel Mode (24-A Peak)
  • PWM Operating Frequency up to 500 kHz
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, and Short Circuit
  • Programmable Cycle-by-Cycle Current Limit Protection
  • Independent Supply and Ground Pins for Each Half Bridge
  • Intelligent Gate Drive and Cross Conduction Prevention
  • No External Snubber or Schottky Diode is Required

Typical applications

  • LED Lighting Drivers
  • Actuators and Pumps, Brushed DC and Stepper Motors, Three-Phase Permanent Magnet Synchronous Motors, Robotic and Haptic Control System, Precision Instruments, TEC Drivers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 4.7 µH, 12 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current12 A
Saturation Current15.5 A
DC Resistance10 mΩ
Operating Voltage120 V
Self Resonant Frequency28.8 MHz
Size1280 
VersionPerformance 
–Check availability