IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8343S | Demoboard DRV8343S-Q1 EVM

DRV8343S-Q1 Automotive Three-Phase Motor Smart Gate Driver Evaluation Module

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage20-24 V
Output 160 V / 20 A
IC revisionB

Description

The DRV8343S-Q1EVM evaluation module is a 6V to 60V, 20A, a highly configurable 3-phase brushless DC (BLDC) motor drive and control evaluation platform designed for 12-V to 24-V automotive systems based on the DRV8343S-Q1 automotive smart gate driver. The EVM has onboard reverse battery protection, a regulated 3.3V supply LDO, MSP430 microcontroller and CSD18540Q5B NexFET power MOSFETs.

Features

  • 6 to 60V operating voltage range
  • Supports up to 20A continuous / 25A peak H-bridge output current
  • Three integrated current shunt amplifiers
  • Sensored or sensorless BLDC firmware available
  • Independent mode firmware available

Typical applications

  • BLDC and BDC motor modules / Fans and blowers / Fuel and water pumps / Solenoid drive
  • 12-V and 24-V Automotive Motor-Control

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability