IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8329AEVM | Demoboard DRV8329AEVM

DRV8329A evaluation module for three-phase BLDC gate driver

Overview

TopologyMotor Drive
Input voltage4.5-60 V
Output 130 A
IC revisionA

Description

The DRV8329AEVM is a 30-A, 3-phase brushless DC drive stage based on the DRV8329A gate driver for BLDC motors. The DRV8329 incorporates three diodes for bootstrap operation without the need for external diodes. The device includes a current shunt amplifier for low-side current measurement, 80-mA LDO, dead time control pin, VDS overcurrent level pin, and gaet driver shutoff pin. The EVM includes switches, potentiometers, and resistors to evaluate these settings as well as configurability for the A variant (6x PWM) and B variant (3x PWM) of the DRV8329 device.Up to 60 V can be supplied to the EVM, and the DRV8329's integrated LDO generates the gate voltage needed for the bootstrap GVDD supply. Status LEDs for all power supplies as well as a Fault LED are included for user feedback. The C2000 launchpad (LAUNCHXL-F280049C) is required for this kit and is used to control the DRV8329AEVM with a sensored trapezoidal algorithm, as well as to monitor and report faults.

Features

4.5 - 60 V operation, 30-A peak H-bridge output current

Onboard shunt for combined low-side source current measurementConfigurability for A and B variants of the DRV8329Switches, resistors, and potentiometers for speed, dead time, VDSLVL, and gate driver shutoff controlSupply LEDs and Fault LEDs for user feedbackC2000 (LAUNCHXL-F280049C) sensored trapezoidal firmware and GUI available

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 470 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability