IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8353RS | Demoboard DRV8353RS-EVM

DRV8353RS Three-Phase Smart Gate Driver Evaluation Module

Overview

TopologyBuck Converter
Input voltage9-95 V
Output 13.3 V
IC revisionA

Description

The DRV8353RS-EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8353RS gate driver and CSD19532Q5B NexFET™ MOSFETs.The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this evaluation module ideal for sensorless BLDC algorithms. The module supplies MCU 3.3V power with an integrated 0.35A step down buck regulator. The drive stage has IDRIVE configuration, along with a fault pin and protection for short circuit, thermal, shoot-through, and under voltage conditions through configurable SPI.

Features

  • 9- to 95-V operation
  • 15 A continuous / 20 A peak H-bridge output current
  • Internal buck regulator
  • Three individual, internal low-side current shunt amplifiers
  • INSTASPIN FOC firmware available

Typical applications

  • E-Bikes, E-Scooters, and E-Mobility
  • 3-Phase Brushless-DC (BLDC) Motor Modules / Fans, Blowers, and Pumps / Power and Garden Tools, Lawn Mowers / Factory Automation and Textile Machines
  • Drones, Robotics, and RC Toys

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size8040 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length8 mm
Width8 mm
Height4.2 mm
–
–
Inductance330 µH
Rated Current0.66 A
Saturation Current0.9 A
DC Resistance865 mΩ
Self Resonant Frequency3.55 MHz
–Check availability