IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics SPV1050 | Demoboard STDES-ISV002V1

Overview

TopologyOther Topology
IC revision1.0

Description

The STDES-ISV002V1 is a design example for a solar panel harvesting system based on SPV1050 and featuring as an add-on for the Astra platform STEVAL-ASTRA1B.Although the STDES-ISV002V1 can work as a standalone battery charging system, its mechanical dimension and screwing holes have been designed to fit with the STEVAL-ASTRA1B application board and case.When the two boards are connected by the 34-pins connector (J6) the STDES-ISV002V1 purposes longer autonomy of the STEVAL-ASTRA1B recharging the on-board battery by harvested energy from an external PV panel.Apart enabling all the features offered by the SPV1050 (ultra-low power energy harvester and battery charger), the STDES-ISV002V1 offers a smart light irradiation sensing circuit and a wide set of drop jumpers allowing the user to set different configurations for easier fine-tuning of the application.As an example, for the board supply rail (VDD), the user can select between five supply sources (VSTORE, VLOD1, VLOD2 generated by the SPV1050; VREG1, VREG2 from the J6) by the proper setting of JP10, JP11, JP12, JP13.Similarly, JP14, JP15, JP16, JP17, JP18, and JP19 can be set for the selection of the desired voltage supplied by the STDES-ISV002V1.The input resistor setting (R1, R2, R3) of the STDES-ISV002V1 is optimized for the use with the PV panel AM-5412CAR. However, the same resistor setting can be maintained if different PV panels with the same VOC and VMP characteristic is used, instead.For PV panels with different electrical characteristics, the instruction for the proper selection of the input resistors can be find in the SPV1050 datasheet.The output resistor setting (R4, R5, and R6) is optimized for batteries with EOC set to 4.2 V and UVP set to 2.2 V. For different application requirements, please refer to the design rules in the SPV1050 datasheet.

Features

Solar energy harvesting by SPV1050 (boost configuration)Cold start minimum input voltage/current 0.55 V / 30 uA2.6 to 5.3 V trimmable output overvoltage level (± 1% accuracy)2.2 to 3.6 V trimmable output undervoltage level (± 1% accuracy)Two fully independent LDOs (1.8 and 3.3 V output) with enable/disable pinsPV voltage measurement circuit build around TSU102 operational amplifierSelectable outdoor and indoor PV voltage measurement range34 pins expansion connector compatible with STEVAL-ASTRA1B

Typical applications

  • Energy generation and distribution

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability